DLPR910 DLPR910 Configuration PROM for DLPC910 | TI.com

DLPR910 (ACTIVE)

DLPR910 Configuration PROM for DLPC910

DLPR910 Configuration PROM for DLPC910  - DLPR910
Datasheet
 

Description

The DLPR910 device is a programmed PROM used for properly configuring the DLPC910, which supports reliable operation of the DLP9000X digital micromirror device (DMD) and the DLP6500 family of DMDs. The DLPR910 configuration enables the DLPC910 to operate the DMDs at a pixel data rate greater than 61 Gigabits per second (Gbps) for the DLP9000X and up to 24 Gbps for the DLP6500 family, with the option for random row addressing and Load4 capabilities.

The DLPR910 device is part of a multiple component chipset in the DLP® Advanced Light Control portfolio. A dedicated chipset provides developers easier access to the DMD as well as high speed, independent micromirror control.

The DLPC910 configuration program is only available within the DLPR910. The DLPR910 requires that it be used in conjunction with the DLPC910 and the DLP9000X DMD or the DLP6500 family of DMDs for reliable function and operation of the chipset.

For complete electrical and mechanical specifications of the DLPR910, see the XCF16P product specification at www.xilinx.com.

Features

  • Pre-Programmed Xilinx® PROM Configures the DLPC910ZYR
  • Data Transfer Up to 33 Mbps
  • I/O Pins Compatible With 1.8 V to 3.3 V
  • 1.8-V Core Supply Voltage
  • –40°C to 85°C Operating Temperature Range

All trademarks are the property of their respective owners.

Parametrics

Compare all products in High speed visible Email Download to Excel
Part number Order Illumination wavelength range (nm) Micromirror array size Chipset family Component type Number of triggers (Input / Output) Display resolution (Max) Micromirror array orientation Micromirror driver support Package Group Approx. price (US$)
DLPR910 Order now
   
   
DLP9000     PROM    
   
WQXGA    
   
  DSBGA | 48     290.70 | 100u    
DLPR410 Samples not available
   
   
DLP7000
DLP9500    
PROM    
   
1080p    
   
External     DSBGA | 48     190.03 | 100u