DP83620 Industrial temperature, 10/100-Mbps Ethernet PHY transceiver with JTAG & fiber support | TI.com

DP83620
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
Industrial temperature, 10/100-Mbps Ethernet PHY transceiver with JTAG & fiber support

 

Description

The DP83620 is a highly reliable, feature rich device suited for industrial applications. The DP83620 offers low power consumption, including several intelligent power down states. In addition to low power, the DP83620 is optimized for cable length performance far exceeding IEEE specifications. The DP83620 includes a 25MHz clock out. This allows the application to be designed with a minimum of external parts, which in turn results in the lowest possible total cost of the solution.

The DP83620 offers innovative diagnostic features unique to Texas Instruments, including dynamic monitoring of link quality during standard operation for fault prediction. These advanced features allow the system designer to implement a fault prediction mechanism to detect and warn of deteriorating and changing link conditions. This single port fast Ethernet transceiver can support both copper and fiber media. The DP838620 also provides flexibility by supporting both MII and RMII interfaces.

Features

  • Deterministic, Low Transmit and Receive Latency
  • Selectable Frequency Synchronized Clock Output
  • Dynamic Link Quality Monitoring
  • TDR Based Cable Diagnostic and Cable Length Detection
  • 10/100 Mb/s Packet BIST (Built in Self Test)
  • Error-Free Operation up to 150 Meters CAT5 Cable
  • ESD Protection - 8 kV Human Body Model
  • 2.5 V and 3.3 V I/Os and MAC Interface
  • Auto-MDIX for 10/100 Mbps
  • Auto-Crossover in Forced Modes of Operation
  • RMII Rev. 1.2 and MII MAC Interface
  • RMII Master Mode
  • Synchronous Ethernet
  • 25 MHz MDC and MDIO Serial Management Interface
  • IEEE 802.3u 100BASE-FX Fiber Interface
  • IEEE 1149.1 JTAG
  • Programmable LED Support for Link, 10 /100 Mb/s Mode, Duplex, Activity, and Collision Detect
  • Optional 100BASE-TX Fast Link Loss Detection
  • Industrial Temperature Range
  • 48 Pin WQFN Package (7mm) x (7mm)

All trademarks are the property of their respective owners.

Parametrics

Compare all products in Ethernet PHYs Email Download to Excel
Part number Order Port count Datarate (Mbps) Interface Supply voltage (Volt) IO supply (Typ) (V) Cable length (m) JTAG1149.1 Features Rating Operating temperature range (C) Package Group Package size: mm2:W x L (PKG)
DP83620 Order now Single     10/100     MII
RMII    
3.3     2.5
3.3    
150     Yes     FX support
Cable diagnostics
JTAG1149.1    
Catalog     -40 to 85     WQFN | 48     48WQFN: 49 mm2: 7 x 7 (WQFN | 48)