DP83630 IEEE 1588 precision-time protocol (PTP) Ethernet PHY transceiver with smaller form factor | TI.com

DP83630
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
IEEE 1588 precision-time protocol (PTP) Ethernet PHY transceiver with smaller form factor

 

Description

The DP83630 Precision PHYTER device delivers the highest level of precision clock synchronization for real time industrial connectivity based on the IEEE 1588 standard. The DP83630 has deterministic, low latency and allows choice of microcontroller with no hardware customization required. The integrated 1588 functionality allows system designers the flexibility and precision of a close to the wire timestamp. The three key 1588 features supported by the device are:

— Packet time stamps for clock synchronization

— Integrated IEEE 1588 synchronized low jitter clock generation

— Synchronized event triggering and time stamping through GPIO

DP83630 offers innovative diagnostic features unique to Texas Instruments, including dynamic monitoring of link quality during standard operation for fault prediction. These advanced features allow the system designer to implement a fault prediction mechanism to detect and warn of deteriorating and changing link conditions. This single port fast Ethernet transceiver can support both copper and fiber media.

Features

  • IEEE 1588 V1 and V2 Supported
  • UDP/IPv4, UDP/IPv6, and Layer2 Ethernet Packets Supported
  • IEEE 1588 Clock Synchronization
  • Selectable Frequency Synchronized Low Jitter Clock Output
  • Timestamp Resolution of 8 ns
  • Allows Sub 10 ns Synchronization to Master Reference
  • 12 IEEE 1588 GPIOs for Trigger or Capture
  • Deterministic, Low Transmit and Receive Latency
  • Dynamic Link Quality Monitoring
  • TDR Based Cable Diagnostic and Cable Length Detection
  • 10/100 Mb/s Packet BIST (Built in Self Test)
  • Error-Free Operation up to 150 Meters CAT5 Cable
  • ESD Protection - 8 kV Human Body Model
  • 2.5 V and 3.3 V I/Os and MAC Interface
  • Auto-MDIX for 10/100 Mbps
  • Auto-Crossover in Forced Modes of Operation
  • RMII Rev. 1.2 and MII MAC Interface
  • RMII Master Mode
  • 25 MHz MDC and MDIO Serial Management Interface
  • IEEE 802.3u 100BASE-FX Fiber Interface
  • IEEE 1149.1 JTAG
  • Programmable LED Support for Link, 10 /100 Mb/s Mode, Duplex, Activity, and Collision Detect
  • Optional 100BASE-TX Fast Link-Loss Detection
  • Industrial Temperature Range
  • 48 Pin WQFN Package (7mm) x (7mm)

PHYTER is a trademark of Texas Instruments. All trademarks are the property of their respective owners.

Parametrics

Compare all products in Ethernet PHYs Email Download to Excel
Part number Order Port count Datarate (Mbps) Interface Supply voltage (Volt) IO supply (Typ) (V) Cable length (m) JTAG1149.1 Features Rating Operating temperature range (C) Package Group Package size: mm2:W x L (PKG)
DP83630 Order now Single     10/100     MII
RMII    
3.3     2.5
3.3    
150     Yes     IEEE 1588 PTP
FX support
Cable diagnostics
JTAG1149.1    
Catalog     -40 to 85     WQFN | 48     48WQFN: 49 mm2: 7 x 7 (WQFN | 48)    
DP83640 Order now Single     10/100     MII
RMII    
3.3     2.5
3.3    
150     Yes     IEEE 1588 PTP
FX support
Cable diagnostics
JTAG1149.1    
Catalog     -40 to 85     LQFP | 48     48LQFP: 81 mm2: 9 x 9 (LQFP | 48)