DP83822H Extended temperature, robust low-power 10/100-Mbps Ethernet PHY transceiver with 16-kV ESD | TI.com

DP83822H (ACTIVE) Extended temperature, robust low-power 10/100-Mbps Ethernet PHY transceiver with 16-kV ESD

 

Description

The DP83822 is a low power single-port 10/100 Mbps Ethernet PHY. It provides all physical layer functions needed to transmit and receive data over both standard twisted-pair cables or connect to an external fiber optic transceiver. Additionally, the DP83822 provides flexibility to connect to a MAC through a standard MII, RMII, or RGMII interface.

The DP83822 offers integrated cable diagnostic tools, built-in self-test, and loopback capabilities for ease of use. It supports multiple industrial buses with its fast link-down timing as well as Auto-MDIX in forced modes.

The DP83822 offers an innovative and robust approach for reducing power consumption through EEE, WoL and other programmable energy savings modes.

The DP83822 is a feature rich and pin-to-pin upgradeable option for the TLK105, TLK106, TLK105L and TLK106L 10/100 Mbps Ethernet PHYs.

The DP83822 comes in a 32-pin 5.00-mm × 5.00-mm VQFN package.

Features

  • IEEE 802.3u compliant: 100BASE-FX, 100BASE-TX and 10BASE-Te
  • MII / RMII / RGMII MAC interfaces
  • Low power single supply options:
    • 1.8-V AVD < 120 mW
    • 3.3-V AVD < 220 mW
  • ±16-kV HBM ESD protection
  • ±8-kV IEC 61000-4-2 ESD protection
  • Start of frame detect for IEEE 1588 time stamp
  • Fast link-down timing
  • Auto-crossover in force modes
  • Operating temperature: –40°C to +125°C
  • I/O voltages: 3.3 V, 2.5 V, and 1.8 V
  • Power savings features
    • Energy efficient ethernet (EEE) IEEE 802.3az
    • WoL (Wake-on-LAN) support with magic packet detection
    • Programmable energy savings modes
  • Cable diagnostics
  • BIST (Built-In Self-Test)
  • MDC / MDIO interface

All trademarks are the property of their respective owners.

Parametrics

Compare all products in Ethernet PHYs Email Download to Excel
Part number Order Port count Datarate (Mbps) Interface Supply voltage (Volt) IO supply (Typ) (V) Cable length (m) JTAG1149.1 Features Rating Operating temperature range (C) Package Group Package size: mm2:W x L (PKG)
DP83822H Order now Single     10/100     MII
RMII
RGMII    
3.3 or 1.8     1.8
2.5
3.3    
150     No     Single supply
WoL
EEE
Cable diagnostics
50-MHz clock out    
Catalog     -40 to 125     VQFN | 32     32VQFN: 25 mm2: 5 x 5 (VQFN | 32)    
DP83822HF Order now Single     10/100     MII
RMII
RGMII    
3.3 or 1.8     1.8
2.5
3.3    
150     No     Single supply
WoL
EEE
Cable diagnostics
50-MHz clock out
Fiber    
Catalog     -40 to 125     VQFN | 32     32VQFN: 25 mm2: 5 x 5 (VQFN | 32)    
DP83822I Order now Single     10/100     MII
RMII
RGMII    
3.3 or 1.8     1.8
2.5
3.3    
150     No     Single supply
WoL
EEE
Cable diagnostics
50-MHz clock out    
Catalog     -40 to 85     VQFN | 32     32VQFN: 25 mm2: 5 x 5 (VQFN | 32)    
DP83822IF Order now Single     10/100     MII
RMII
RGMII    
3.3 or 1.8     1.8
2.5
3.3    
150     No     Single supply
WoL
EEE
Cable diagnostics
50-MHz clock out
Fiber    
Catalog     -40 to 85     VQFN | 32     32VQFN: 25 mm2: 5 x 5 (VQFN | 32)