Datasheet
- DP83848I Ind Temp Single Port 10/100 Mb/s Ethernet Phy Layer Transceiver (Rev. E)
(PDF , 782 KB) 08 May 2008 - View All Technical Documents
Related End Equipment
- AV Receiver
- DVD Recorder & Player
- Digital Signage
- Glass Break Detector
- Machine Vision: Frame Grabber
- Motor Control: AC Induction
- Motor Control: Permanent Magnet
- Motor Control: Stepper Motor
- Point of Sale
- Power Over Ethernet (PoE)
- Power Quality Meter
- Power Substation Control
- Printer
- Smoke Detector
- TV: High-Definition (HDTV)
- TV: LCD/Digital
- Telehealth Aggregation Manager
- Telehealth Aggregation Manager with Video Output
- Video Broadcasting & Infrastructure: Scalable Platform
- Video Conferencing: IP-Based SD
- X-ray: Medical/Dental
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Top Side Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | | DP83848IVV/NOPB | ACTIVE | -40 to 85 | 2.20 | 1ku | LQFP (PT) | 48 | View | 250 | >5K | 1k quantity lead time: In stock | Not Available | | DP83848IVVX/NOPB | ACTIVE | -40 to 85 | 2.20 | 1ku | LQFP (PT) | 48 | View | 1000 | LARGE T&R | >5K | 1k quantity lead time: In stock |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| DP83848C | PHYTER Commercial Temperature Single Port 10/100 Mb/s Ethernet Physical Layer Transceiver | Ethernet - PHY | Commercial Temperature Grade, 0 To 70 Deg C |
| DP83848YB | PHYTER Extreme Temperature Single Port 10/100 Mb/s Ethernet Physical Layer Transceiver | Ethernet - PHY | Extended Temperature Grade, -40 To +125 Deg C |
| DP83865 | Gig PHYTER V 10/100/1000 Ethernet Physical Layer | Ethernet - PHY | 10/100/1000 Gig Phyter |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 782 | 08 May 2008 |
Application Notes (16)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 289 | 26 Apr 2013 | 4,436 | |||
| 79 | 26 Apr 2013 | 1,270 | |||
| 126 | 26 Apr 2013 | 988 | |||
| 178 | 26 Apr 2013 | 654 | |||
| 41 | 26 Apr 2013 | 579 | |||
| 38 | 26 Apr 2013 | 1,008 | |||
| 70 | 26 Apr 2013 | 1,052 | |||
| 145 | 26 Apr 2013 | 856 | |||
| 160 | 26 Apr 2013 | 546 | |||
| 164 | 26 Apr 2013 | 923 | |||
| 249 | 26 Apr 2013 | 2,537 | |||
| 262 | 26 Apr 2013 | 571 | |||
| 301 | 26 Apr 2013 | 992 | |||
| 116 | 26 Apr 2013 | 611 | |||
| 168 | 26 Apr 2013 | 3,037 | |||
| 740 | 15 May 2012 | 1,171 |
User Guides (3)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 11321 | 26 Apr 2013 | 1,171 | |||
| 29 | 24 Feb 2012 | 1,492 | |||
| 126 | 24 Feb 2012 | 1,540 |
Selection & Solution Guides (2)
More Literature (6)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 2432 | 31 Jan 2013 | 1,980 | ||
| ZIP | 132 | 24 Feb 2012 | 550 | |
| ZIP | 157 | 24 Feb 2012 | 380 | |
| ZIP | 167 | 24 Feb 2012 | 392 | |
| 59 | 24 Feb 2012 | 393 | ||
| 116 | 24 Feb 2012 | 610 |
Tools & Software
Design Kits & Evaluation Modules (2)
| Name | Part# | Type |
|---|---|---|
| PHYTER® Industrial Temperature Single Port 10 100 Mbs Ethernet Physical Layer Transceiver | DP83848I-POE-EK | Evaluation Modules & Boards |
| PHYTER® Industrial Temperature Single Port 10 100 Mbs Ethernet Physical Layer Transceiver | DP83848I-MAU-EK | Evaluation Modules & Boards |
Software (3)
| Name | Part# | Type |
|---|---|---|
| PHYTER® Ethernet Integrity Utility | PHYTERA-ETHERNETINTEGRITY-SW | Software |
|
Logic Vision Software Boundary Scan Cell (ZIP 0 KB ) 465 views, 28 Feb 2012 |
||
|
DP83848 MAU Layout (ZIP 702 KB ) 627 views, 24 Feb 2012 |
||
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
| Digital Signal Isolation Techniques | Recorded Content | On Demand |
| ESD/EMI Protection | Recorded Content | On Demand |
| Sensor Signal Conditioning and Interface for Medical | Recorded Content | On Demand |
| SuperSpeed USB & Thunderbolt: Overview & Comparison | Recorded Content | On Demand |
| USB: From Introduction to Rapid Development | Recorded Content | On Demand |
See More Training & Events

Cart 