Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Top Side Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | | DP83848KSQ/NOPB | ACTIVE | -40 to 85 | 1.18 | 1ku | WQFN (RTA) | 40 | View | 250 | SMALL T&R | >5K | 1k quantity lead time: In stock |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 706 | 08 May 2008 |
Application Notes (13)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 289 | 26 Apr 2013 | 4,436 | |||
| 79 | 26 Apr 2013 | 1,270 | |||
| 126 | 26 Apr 2013 | 988 | |||
| 178 | 26 Apr 2013 | 654 | |||
| 41 | 26 Apr 2013 | 579 | |||
| 38 | 26 Apr 2013 | 1,008 | |||
| 70 | 26 Apr 2013 | 1,052 | |||
| 145 | 26 Apr 2013 | 856 | |||
| 249 | 26 Apr 2013 | 2,537 | |||
| 262 | 26 Apr 2013 | 571 | |||
| 301 | 26 Apr 2013 | 992 | |||
| 116 | 26 Apr 2013 | 611 | |||
| 168 | 26 Apr 2013 | 3,037 |
User Guides (2)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 11321 | 26 Apr 2013 | 1,171 | |||
| 97 | 24 Feb 2012 | 949 |
Selection & Solution Guides (2)
More Literature (3)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 2432 | 31 Jan 2013 | 1,980 | ||
| ZIP | 4 | 24 Feb 2012 | 316 | |
| 103 | 24 Feb 2012 | 450 |
Tools & Software
Design Kits & Evaluation Modules (1)
| Name | Part# | Type |
|---|---|---|
| PHYTER® Mini LS Industrial Temperature Single Port 10 100 Mbs Ethernet Transceiver | DP83848K-MAU-EK | Evaluation Modules & Boards |
Software (2)
| Name | Part# | Type |
|---|---|---|
| PHYTER® Ethernet Integrity Utility | PHYTERA-ETHERNETINTEGRITY-SW | Software |
|
DP83848J/K POE Netlist (ZIP 2 KB ) 315 views, 24 Feb 2012 |
||
Reference Designs (2)
| Description | Part # | Company |
|---|---|---|
| Altera/Arrow BeMicro Nios II Processor SDK with DP83848 in USB Stick Format | BEMICRONIO-2-PROCSDK-REF | Texas Instruments |
| Motionfire Motor Control Reference Design (FireDriver Module) | MOTIONFIRE-MOTORCONTROL-REF | Texas Instruments |
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
| Digital Signal Isolation Techniques | Recorded Content | On Demand |
| ESD/EMI Protection | Recorded Content | On Demand |
| Sensor Signal Conditioning and Interface for Medical | Recorded Content | On Demand |
| SuperSpeed USB & Thunderbolt: Overview & Comparison | Recorded Content | On Demand |
| USB: From Introduction to Rapid Development | Recorded Content | On Demand |
See More Training & Events

Cart
