The number of applications requiring Ethernet connectivity continues to increase, driving Ethernet-enabled devices into harsher environments.
The DP83848LFQ was designed to meet the challenge of these new applications with an extended temperature performance that goes beyond the typical Industrial temperature range. The DP83848LFQ is a highly reliable, feature rich, robust device which meets IEEE 802.3u standards over an extended temperature range of 40°C to 105°C. This device is ideally suited for harsh environments such as automotive and transportation, wireless remote base stations, and industrial control applications.
The device offers enhanced ESD protection and the choice of an MII or RMII interface for maximum flexibility in MPU selection; all in a 40 pin VQFN package.
The DP83848LFQ extends the leadership position of the PHYTER™ family of devices with a wide operating temperature range. The TI line of PHYTER transceivers builds on decades of Ethernet expertise to offer the high performance and flexibility that allows the end user an easy implementation tailored to meet these application needs.
Part number | Order | Port count | Datarate (Mbps) | Interface | Supply voltage (Volt) | IO supply (Typ) (V) | Cable length (m) | JTAG1149.1 | Features | Rating | Operating temperature range (C) | Package Group | Package size: mm2:W x L (PKG) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
DP83848LFQ |
|
Single | 10/100 |
MII
RMII |
3.3 | 3.3 | 150 | No | AEC-Q100 Grade 2 | Automotive | -40 to 105 | VQFN | 40 | 40VQFN: 36 mm2: 6 x 6 (VQFN | 40) |
DP83848Q-Q1 |
|
Single | 10/100 |
MII
RMII |
3.3 | 3.3 | 150 | No | AEC-Q100 Grade 2 | Automotive | -40 to 105 | WQFN | 40 | 40WQFN: 36 mm2: 6 x 6 (WQFN | 40) |
DP83867IR |
|
Single | 10/100/1000 |
GMII
RGMII MII |
1 and 2.5 |
1.8
2.5 3.3 |
130 | Yes |
Cable diagnostics
IEEE 1588 SOF JTAG1149.1 |
Catalog | -40 to 85 |
HTQFP | 64
VQFN | 48 |
64HTQFP: 144 mm2: 12 x 12 (HTQFP | 64)
48VQFN: 49 mm2: 7 x 7 (VQFN | 48) |