Home Interface Ethernet ICs Ethernet PHYs

DP83867CS

ACTIVE

Low-power, robust gigabit Ethernet PHY transceiver with SGMII

Product details

Datarate (Mbps) 10/100/1000 Interface type RGMII, SGMII Number of ports Single Rating Catalog Features Cable diagnostics, IEEE 1588 SOF, JTAG1149.1 Supply voltage (V) 1 and 2.5 I/O supply voltage (typ) (V) 1.8, 2.5, 3.3 Operating temperature range (°C) 0 to 70 Number of LEDs 4 ESD HBM (kV) 8
Datarate (Mbps) 10/100/1000 Interface type RGMII, SGMII Number of ports Single Rating Catalog Features Cable diagnostics, IEEE 1588 SOF, JTAG1149.1 Supply voltage (V) 1 and 2.5 I/O supply voltage (typ) (V) 1.8, 2.5, 3.3 Operating temperature range (°C) 0 to 70 Number of LEDs 4 ESD HBM (kV) 8
VQFN (RGZ) 48 49 mm² 7 x 7
  • Extra low latency TX < 90 ns, RX < 290 ns
  • Time Sensitive Network (TSN) compliant
  • Low power consumption: 457 mW
  • Exceeds 8000 V IEC 61000-4-2 ESD protection
  • Meets EN55011 class B emission standards
  • 16 programmable RGMII delay modes on RX/TX
  • Integrated MDI termination resistors
  • Programmable MAC interface termination impedance
  • WoL (Wake-on-LAN) packet detection
  • 25-MHz or 125-MHz synchronized clock output
  • Start of Frame Detect for IEEE 1588 time stamp
  • RJ45 mirror mode
  • Fully compatible to IEEE 802.3 10BASE-Te, 100BASE-TX, and 1000BASE-T Specification
  • Cable diagnostics
  • RGMII and SGMII MAC interface options
  • Configurable I/O voltage (3.3 V, 2.5 V, 1.8 V)
  • Fast link drop mode
  • JTAG support
  • Extra low latency TX < 90 ns, RX < 290 ns
  • Time Sensitive Network (TSN) compliant
  • Low power consumption: 457 mW
  • Exceeds 8000 V IEC 61000-4-2 ESD protection
  • Meets EN55011 class B emission standards
  • 16 programmable RGMII delay modes on RX/TX
  • Integrated MDI termination resistors
  • Programmable MAC interface termination impedance
  • WoL (Wake-on-LAN) packet detection
  • 25-MHz or 125-MHz synchronized clock output
  • Start of Frame Detect for IEEE 1588 time stamp
  • RJ45 mirror mode
  • Fully compatible to IEEE 802.3 10BASE-Te, 100BASE-TX, and 1000BASE-T Specification
  • Cable diagnostics
  • RGMII and SGMII MAC interface options
  • Configurable I/O voltage (3.3 V, 2.5 V, 1.8 V)
  • Fast link drop mode
  • JTAG support

The DP83867 device is a robust, low power, fully featured Physical Layer transceiver with integrated PMD sublayers to support 10BASE-Te, 100BASE-TX and 1000BASE-T Ethernet protocols. Optimized for ESD protection, the DP83867 exceeds 8-kV IEC 61000-4-2 (direct contact).

The DP83867 is designed for easy implementation of 10/100/1000 Mbps Ethernet LANs. It interfaces directly to twisted pair media through an external transformer. This device interfaces directly to the MAC layer through Reduced GMII (RGMII) or embedded clock Serial GMII (SGMII).

The DP83867 provides precision clock synchronization, including a synchronous Ethernet clock output. It has low latency and provides IEEE 1588 Start of Frame Detection.

Designed for low power, the DP83867 consumes only 457 mW under full operating power. Wake-on-LAN can be used to lower system power consumption.

The DP83867 device is a robust, low power, fully featured Physical Layer transceiver with integrated PMD sublayers to support 10BASE-Te, 100BASE-TX and 1000BASE-T Ethernet protocols. Optimized for ESD protection, the DP83867 exceeds 8-kV IEC 61000-4-2 (direct contact).

The DP83867 is designed for easy implementation of 10/100/1000 Mbps Ethernet LANs. It interfaces directly to twisted pair media through an external transformer. This device interfaces directly to the MAC layer through Reduced GMII (RGMII) or embedded clock Serial GMII (SGMII).

The DP83867 provides precision clock synchronization, including a synchronous Ethernet clock output. It has low latency and provides IEEE 1588 Start of Frame Detection.

Designed for low power, the DP83867 consumes only 457 mW under full operating power. Wake-on-LAN can be used to lower system power consumption.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
DP83867E ACTIVE Extended temperature, robust low-latency gigabit Ethernet PHY transceiver with SGMII This product supports RGMII & SGMII and operates over an extended temperature range of -40°C to 105°C
DP83867IR ACTIVE Industrial temperature, robust gigabit Ethernet PHY transceiver This product supports rGMII and operates over an industrial temperature range of -40°C to 85°C
DP83867IS ACTIVE Industrial temperature, robust gigabit Ethernet PHY transceiver with SGMII This product supports SGMII and operates over an industrial temperature range of -40°C to 85°C
DP83869HM ACTIVE Extended temperature, high-immunity gigabit Ethernet PHY transceiver with copper & fiber interface This product supports Cu & fiber, RGMII & SGMII and operates over a high temperature range of -40°C to 125°C

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 25
Type Title Date
* Data sheet DP83867E/IS/CS Robust, High Immunity, Small Form Factor 10/100/1000 Ethernet Physical Layer Transceiver datasheet (Rev. D) PDF | HTML 15 Nov 2022
Application note DP83867 Troubleshooting Guide (Rev. C) PDF | HTML 16 Apr 2024
Application note DP838xx Wake-on-LAN (Rev. A) PDF | HTML 04 Mar 2024
Application note How to Configure DP8386x for Ethernet Compliance Testing (Rev. C) PDF | HTML 18 Dec 2023
Application note How and When to Use Ethernet PHYs in PROFINET Systems PDF | HTML 29 Sep 2023
Application note Time Domain Reflectometry with DP83867 and DP83869 PDF | HTML 02 Jun 2023
User guide DP83867 SFP Application Interface Card PDF | HTML 06 Mar 2023
Application note How to Pass IEEE Ethernet Compliance Tests PDF | HTML 20 Sep 2021
Application note Ethernet PHY PCB Design Layout Checklist PDF | HTML 01 Jun 2021
Technical article A history of industrial Ethernet protocols and their benefits PDF | HTML 15 Jul 2020
Technical article Top 3 considerations for harsh industrial Ethernet PDF | HTML 04 Nov 2019
Application note 88E1512 to DP83867 and DP83869 System Rollover 30 Aug 2019
Application note AR8031 to DP83867 and DP83869 System Rollover 30 Aug 2019
Application note Importance of Latency in Factory Automation (Rev. A) 06 Feb 2019
Application note Selection and specification of crystals for Texas Instruments ethernet physical 06 Feb 2019
Application note Configuring Ethernet Devices With 4-Level Straps (Rev. A) 27 Sep 2018
Application note KSZ9031RN to DP83867CR/CS/E/IR/IS System Rollover 12 Sep 2016
EVM User's guide DP83867E SGMII EVM Users Guide 13 May 2016
User guide USB-2-MDIO User's Guide 19 Feb 2016
Application note RGMII Interface Timing Budgets 28 Oct 2015
Application note How to Configure DP83867 Start of Frame 27 Oct 2015
Application note DP83867E/IS/CS/IR/CR RGZ Power Consumption Data 07 Oct 2015
EVM User's guide DP83867ERGZ EVM User's Guide 05 Oct 2015
Technical article How to select the right industrial Ethernet standard: EtherCAT PDF | HTML 17 Sep 2015
Application note AN-1469 PHYTER® Design & Layout Guide (Rev. D) 26 Apr 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DP83867ERGZ-R-EVM — DP83867ERGZ RGMII 1000M/100M/10M Ethernet PHY evaluation module

The DP83867ERGZ-R-EVM supports 1000/100/10BASE and is compliant with the IEEE 802.3 standard. This reference design supports the RGMII MAC interface.

The DP83867ERGZ-R-EVM evaluation module (EVM) for the DP83867 device includes 3 on-board status LEDs and 5-V connectors with (...)

User guide: PDF
Not available on TI.com
Evaluation board

DP83867ERGZ-S-EVM — DP83867ERGZ SGMII 1000M/100M/10M Ethernet PHY Evaluation Module

The DP83867ERGZ-S-EVM supports 1000/100/10BASE and is compliant with the IEEE 802.3 standard. This reference design supports SGMII MAC interface.

The DP83867 EVM includes three onboard status LEDs, 5V connectors with onboard LDOs, and is JTAG accessible. The DP83867 EVM is capable of providing a (...)

User guide: PDF
Not available on TI.com
Driver or library

ETHERNET-SW — Ethernet PHY Linux drivers & tools

The Linux drivers for Texas Instruments' Ethernet physical layer (PHY) transceivers support communication through the serial management interface (MDC/MDIO) to configure and read PHY registers.

The USB-2-MDIO software lets you directly access the registers during debug and (...)

Support software

USB-2-MDIO USB-2-MDIO Tool v1.0

The USB-2-MDIO software tool lets Texas Instruments' Ethernet PHYs access the MDIO status and device control registers.  The USB-2-MDIO tool includes a LaunchPad™ Development kit for TI's MSP430™ MCUs that is interfaced with a lightweight GUI.  The (...)

lock = Requires export approval (1 minute)
Supported products & hardware

Supported products & hardware

Products
Ethernet PHYs
DP83561-SP Space grade (QMLV-RHA) 10/100/1000 Ethernet PHY with SEFI monitoring suite DP83620 Industrial temperature, 10/100-Mbps Ethernet PHY transceiver with JTAG & fiber support DP83630 IEEE 1588 precision-time protocol (PTP) Ethernet PHY transceiver with smaller form factor DP83640 IEEE 1588 precision-time protocol (PTP) Ethernet PHY transceiver DP83815 10/100 Mbps integrated PCI Ethernet media access controller & physical layer (MacPhyter) DP83816 10/100 Mbps integrated PCI Ethernet media access controller & physical layer (MacPhyter-II) DP83816EX 10/100 Mbps integrated PCI Ethernet media access controller & physical layer (MacPhyter-II) extend DP83822H Extended temperature, robust low-power 10/100-Mbps Ethernet PHY transceiver with 16-kV ESD DP83822HF Extended temperature, robust 10/100-Mbps Ethernet PHY transceiver with fiber support & 16-kV ESD DP83822I Low-power, robust 10/100-Mbps Ethernet PHY transceiver with 16-kV ESD DP83822IF Low-power, robust 10/100-Mbps Ethernet PHY transceiver with fiber support & 16-kV ESD DP83825I Smallest form factor (3-mm by 3-mm), low-power 10/100-Mbps Ethernet PHY transceiver with 50-MHz c DP83826E Low latency 10/100-Mbps PHY with MII interface and enhanced mode DP83826I Low latency 10/100-Mbps PHY, MII interface and enhanced mode with an industrial temperature range DP83843 10/100-Mbps Ethernet PHY transceiver with fiber & AUI support DP83846A Single 10/100 DsPHYTER Ethernet physical layer transceiver DP83847 10/100-Mbps Ethernet PHY transceiver with 5-V tolerant I/Os DP83848-EP Enhanced Product PHYTER extreme temperature single port 10/100 Mb/s Ethernet physical layer DP83848-HT High Temperature PHYTER single port 10/100 Mb/s Ethernet physical layer DP83848C Commercial temperature, 10/100-Mbps Ethernet PHY transceiver with SNI interface & JTAG support DP83848H Extended temperature, 10/100-Mbps Ethernet PHY transceiver in a 40-pin QFN package DP83848I Industrial temperature, 10/100-Mbps Ethernet PHY transceiver with SNI & JTAG support DP83848J Commercial temperature, 10/100-Mbps Ethernet PHY transceiver in a 40-pin QFN package DP83848K Industrial temperature, 10/100-Mbps Ethernet PHY transceiver in a 40-pin QFN package DP83848M Commercial temperature, 10/100-Mbps Ethernet PHY transceiver with 25-MHz clock out DP83848Q-Q1 Automotive Grade 2, 10/100-Mbps Ethernet PHY transceiver DP83848T Industrial temperature, 10/100-Mbps Ethernet PHY transceiver with 25-MHz clock out DP83848VYB High-temperature, low-power 10/100-Mbps Ethernet PHY Transceiver with JTAG support DP83848YB Extended temperature, 10/100-Mbps Ethernet PHY transceiver with JTAG support DP83849C Commercial temperature, dual-port 10/100-Mbps Ethernet PHY transceiver DP83849I Industrial temperature, dual-port 10/100-Mbps Ethernet PHY transceiver with flexible port switchi DP83849ID Industrial temperature, dual-port 10/100-Mbps Ethernet PHY transceiver with fiber support DP83849IF Industrial temperature, dual-port 10/100-Mbps Ethernet PHY transceiver with fiber support & flexible DP83865 Gigabit 10/100/1000 PHYTER V Ethernet physical layer transceiver DP83867CR Low-power, robust gigabit Ethernet PHY transceiver in a small QFN package DP83867CS Low-power, robust gigabit Ethernet PHY transceiver with SGMII DP83867E Extended temperature, robust low-latency gigabit Ethernet PHY transceiver with SGMII DP83867IR Industrial temperature, robust gigabit Ethernet PHY transceiver DP83867IS Industrial temperature, robust gigabit Ethernet PHY transceiver with SGMII DP83869HM Extended temperature, high-immunity gigabit Ethernet PHY transceiver with copper & fiber interface DP83910A CMOS serial network interface (SNI) DP83TC811R-Q1 Low-power 100BASE-T1 automotive PHYTER™ Ethernet physical layer transceiver DP83TC811S-Q1 Automotive Grade 1 low-power 100BASE-T1 Ethernet PHY transceiver with xMII support & dia DP83TC812R-Q1 TC-10 compliant 100BASE-T1 automotive Ethernet PHY with RGMII DP83TC812S-Q1 TC-10 compliant 100BASE-T1 automotive Ethernet PHY with RGMII & SGMII DP83TC813R-Q1 Automotive Low-Power, Small Footprint 100BASE-T1 Ethernet PHY DP83TC813S-Q1 Automotive Low-Power, Small Footprint 100BASE-T1 Ethernet PHY (SGMII) DP83TC814R-Q1 Low-power 100BASE-T1 automotive Ethernet PHY without TC10 DP83TC814S-Q1 Low-power 100BASE-T1 automotive Ethernet PHY without TC10 (SGMII) DP83TD510E IEEE 802.3cg 10BASE-T1L Ethernet PHY DP83TG720R-Q1 1000BASE-T1 automotive Ethernet PHY with RGMII DP83TG720S-Q1 1000BASE-T1 automotive Ethernet PHY with RGMII & SGMII TLK100 Industrial Ethernet PHY TLK105L Industrial temperature, single port 10/100-Mbps Ethernet physical layer TLK106 Industrial temperature, single port 10/100-Mbps Ethernet physical layer transceiver TLK106L Industrial temperature, single port 10/100-Mbps Ethernet physical layer TLK110 Industrial 10/100 Ethernet PHY TLK111 Industrial temperature 10/100-Mbps Ethernet physical layer transceiver
Hardware development
Evaluation board
DP83867ERGZ-S-EVM DP83867ERGZ SGMII 1000M/100M/10M Ethernet PHY Evaluation Module
Development kit
MSP-EXP430F5529LP MSP430F5529 LaunchPad™ development kit for USB
Software
Driver or library
ETHERNET-SW Ethernet PHY Linux drivers & tools
Simulation model

DP83867 QFN BSDL Model (Rev. A)

SNLM201A.ZIP (5 KB) - BSDL Model
Simulation model

DP83867 SGMII IBIS-AMI Model

SNLM211.ZIP (5409 KB) - IBIS-AMI Model
Simulation model

DP83867IR IBIS Model (Rev. A)

SNLM191A.ZIP (80 KB) - IBIS Model
CAD/CAE symbol

DP83867 Design Review Checklist (Rev. A)

SLVRBN1A.ZIP (1116 KB)
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Reference designs

TIDA-00204 — EMI/EMC Compliant Industrial Temp Dual Port Gigabit Ethernet PHY Reference Design

This design allows for performance evaluation of two industrial grade DP83867IR Gigabit Ethernet PHYs and Sitara™ host processors with integrated Ethernet MAC and Switch. It was developed to meet industrial requirements for EMI and EMC. The application firmware implements a driver for the (...)
User guide: PDF
Schematic: PDF
Package Pins Download
VQFN (RGZ) 48 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos