Datasheet
- PWM Solenoid/Valve Driver (Rev. B)
(PDF , 995 KB) 01 May 2009 - View All Technical Documents
Related End Equipment
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Replaced By | Price | QTY | Package | Pins | Device Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | Not Available | Not Available | DRV102F | | DRV102FKTWT | Contact Distributor | DDPAK/TO-263 (KTW) | 7 | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | | DRV102F/500 | ACTIVE | 4.40 | 1ku | DDPAK/TO-263 (KTW) | 7 | View | 500 | LARGE T&R | 852 | Typical lead time for 1k quantity: 4 to 8 weeks | | DRV102FKTWT | ACTIVE | 5.00 | 1ku | DDPAK/TO-263 (KTW) | 7 | View | 50 | SMALL T&R | 1K - 5K | Typical lead time for 1k quantity: 4 to 8 weeks | | DRV102FKTWTG3 | ACTIVE | 5.00 | 1ku | DDPAK/TO-263 (KTW) | 7 | View | 50 | SMALL T&R | 167 | Typical lead time for 1k quantity: 4 to 8 weeks | | DRV102T | ACTIVE | 5.20 | 1ku | TO-220 (KVT) | 7 | View | 50 | TUBE | >5K | 1k quantity lead time: In stock | Contact TI Distributor or Sales Office | | DRV102TG3 | ACTIVE | 5.20 | 1ku | TO-220 (KVT) | 7 | View | 50 | TUBE | 40 | Typical lead time for 1k quantity: 4 to 8 weeks |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| DRV101 | PWM Solenoid/Valve Driver | SPECIAL FUNCTION AMPLIFIER - PWM POWER DRIVER | 2.3A output drive instead of 2.7A. |
| DRV103 | PWM Low Side Driver (1.5A/3A) for Solenoids, Coils, Valves, Heaters, and Lamps | SPECIAL FUNCTION AMPLIFIER - PWM POWER DRIVER | Adjustable internal oscillator. 1.5A or 3A output drive instead of 2.7A. 8V to 32V supply instead of 8V to 60V. |
| DRV104 | PWM High-Side Driver (1.5A) for Solenoids, Coils, Valves, Heaters, and Lamps | SPECIAL FUNCTION AMPLIFIER - PWM POWER DRIVER | Adjustable internal oscillator. 1.2A output drive instead of 2.7A. 8V to 32V supply instead of 8V to 60V. |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 995 | 01 May 2009 |
Tools & Software
Models (1)
| Title | Category | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| DRV102 PSpice Model | PSpice Model | ZIP | 11 KB | 25 Oct 2000 | 341 views |
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||

Cart 