DRV10963
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
5W, 5V 3-Phase Sinusodal sensorless motor driver

 

Design kits & evaluation modules (1)

Name Part# Type
DRV10963 5V 3-phase Sinusoidal Sensorless BLDC Motor Driver Evaluation Module DRV10963AEVM Evaluation Modules & Boards

Reference designs

Laptop/Notebook Computer Fan Controller Reference Design

This design uses a single-chip sensorless 3-phase brushless DC motor (BLDC) for driving fans quietly and smoothly. The 180 degree sinusoidal commutation sensorless algorithium is embedded inside of DRV10963, thus eliminating the need of software and firmware. DRV10963 is ideal for battery operated (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.