DRV10983 40W, 24V 3-phase sensorless BLDC motor driver | TI.com

DRV10983 (ACTIVE)

40W, 24V 3-phase sensorless BLDC motor driver

 

Description

The DRV10983 device is a three-phase sensorless motor driver with integrated power MOSFETs, which can provide continuous drive current up to 2 A. The device is specifically designed for cost-sensitive, low-noise, low-external-component-count applications.

The DRV10983 device uses a proprietary sensorless control scheme to provide continuous sinusoidal drive, which significantly reduces the pure tone acoustics that typically occur as a result of commutation. The interface to the device is designed to be simple and flexible. The motor can be controlled directly through PWM, analog, or I2C inputs. Motor speed feedback is available through either the FG pin or I2C.

The DRV10983 device features an integrated step-down regulator to efficiently step down the supply voltage to either 5 or 3.3 V for powering both internal and external circuits. The device is available in either a sleep mode or a standby mode version to conserve power when the motor is not running. The standby mode (3-mA) version leaves the regulator running and the sleep mode (180-µA) version shuts it off. Use the standby mode version in applications where the regulator is used to power an external microcontroller.

An I2C interface allows the user to reprogram specific motor parameters in registers and program the EEPROM to help optimize the performance for a given application. The DRV10983 device is available in a thermally efficient HTSSOP, 24-pin package with an exposed thermal pad. The operating temperature is specified from –40°C to 125°C.

Features

  • Input Voltage Range: 8 to 28 V
  • Total Driver H + L rDS(on): 250 mΩ
  • Drive Current: 2-A Continuous Winding Current (3-A Peak)
  • Sensorless Proprietary Back Electromotive Force (BEMF) Control Scheme
  • Continuous Sinusoidal 180° Commutation
  • No External Sense Resistor Required
  • For Flexibility User May Include External Sense Resistor to Monitor Power Delivered to Motor
  • Flexible User Interface Options:
    • I2C Interface: Access Registers for Command and Feedback
    • Dedicated SPEED Pin: Accepts Either Analog or PWM Input
    • Dedicated FG Pin: Provides TACH Feedback
    • Spin-Up Profile Customizable With EEPROM
    • Forward-Reverse Control With DIR Pin
  • Integrated Step-Down Regulator to Efficiently Provide Voltage (5 V or 3.3 V) for Internal and External Circuits
  • Supply Current 3 mA With Standby Version (DRV10983)
  • Supply Current 180 µA With Sleep Version (DRV10983Z)
  • Overcurrent Protection
  • Lock Detection
  • Voltage Surge Protection
  • UVLO Protection
  • Thermal Shutdown Protection
  • Thermally-Enhanced 24-Pin HTSSOP

All trademarks are the property of their respective owners.

Parametrics

Compare all products in Brushless DC (BLDC) motor drivers Email Download to Excel
Part number Order Rating Control method Architecture RDS(ON) (HS + LS) (mOhms) Peak output current (A) Vs (Min) (V) Vs ABS (Max) (V) Control I/F Operating temperature range (C) Package Group Approx. price (US$)
DRV10983 Order now Catalog     Sinusoidal Control     Integrated FET     250     3     8     30     1xPWM
Analog
Serial    
-40 to 125     HTSSOP | 24     1.65 | 1ku