DRV10987 (ACTIVE) 50W, 12V to 24V, Three-Phase Sensorless BLDC Motor Driver

 

Design kits & evaluation modules (1)

Name Part# Type
DRV10987 12V/24V Three-Phase, Sensorless BLDC Motor Driver Evaluation Module DRV10987EVM Evaluation Modules & Boards

Reference designs

Thermally optimized 2-Layer 60-W Sensorless BLDC Motor Drive Reference Design

This reference design is a sensorless brushless DC (BLDC) motor sinusoidal drive using the DRV10987 motor driver. The PCB is designed to lower the temperature of the DRV10987. The design targets cases that can over heat the DRV10987 or cases that need a low-case temperature due to material such as (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.

Software (1)

DRV109xx Software (Rev. A)  (ZIP 39698 KB )    21 Jun 2018