Product details

Vs (max) (V) 26 Vs (min) (V) 6 Peak output current (A) 0.25 Operating temperature range (°C) -40 to 105 Rating Catalog
Vs (max) (V) 26 Vs (min) (V) 6 Peak output current (A) 0.25 Operating temperature range (°C) -40 to 105 Rating Catalog
TSSOP (PW) 14 32 mm² 5 x 6.4 TSSOP (PW) 8 19.2 mm² 3 x 6.4
  • Integrated MOSFET With PWM to Control Solenoid Current
    • Integrated Sense Resistor for Regulating Solenoid Current
  • Fast Ramp-Up of Solenoid Current to Guarantee Activation
  • Solenoid Current is Reduced in Hold Mode for Lower Power and Thermal Dissipation
  • Peak Current, Keep Time at Peak Current, Hold Current, and PWM Clock Frequency Can Be Set Externally. They Can Also Be Operated at Nominal Values Without External Components.
  • Internal Supply Voltage Regulation
    • Up to 28-V External Supply
  • Protection
    • Thermal Shutdown
    • Undervoltage Lockout (UVLO)
    • Maximum Ramp Time
    • Optional STATUS Output
  • Operating Temperature Range: –40ºC to 105ºC
  • 8-Pin and 14-Pin TSSOP Package Options

All trademarks are the property of their respective owners.

  • Integrated MOSFET With PWM to Control Solenoid Current
    • Integrated Sense Resistor for Regulating Solenoid Current
  • Fast Ramp-Up of Solenoid Current to Guarantee Activation
  • Solenoid Current is Reduced in Hold Mode for Lower Power and Thermal Dissipation
  • Peak Current, Keep Time at Peak Current, Hold Current, and PWM Clock Frequency Can Be Set Externally. They Can Also Be Operated at Nominal Values Without External Components.
  • Internal Supply Voltage Regulation
    • Up to 28-V External Supply
  • Protection
    • Thermal Shutdown
    • Undervoltage Lockout (UVLO)
    • Maximum Ramp Time
    • Optional STATUS Output
  • Operating Temperature Range: –40ºC to 105ºC
  • 8-Pin and 14-Pin TSSOP Package Options

All trademarks are the property of their respective owners.

The DRV120 device is a PWM current driver for solenoids. The device is designed to regulate the current with a well-controlled waveform to guarantee activation and to reduce power dissipation at the same time. The solenoid current is ramped up fast to ensure opening of the valve or relay. After the initial ramping, solenoid current is kept at peak value to ensure the correct operation, after which it is reduced to a lower hold level in order to avoid thermal problems and reduce power dissipation.

The peak current duration is set with an external capacitor. The current ramp peak and hold levels, as well as PWM frequency, can independently be set with external resistors. External setting resistors can also be omitted, if the default values for the corresponding parameters are suitable for the application.

The DRV120 can operate from an external 6-V to
28-V supply.

For all available packages, see the orderable addendum at the end of the data sheet.

The DRV120 device is a PWM current driver for solenoids. The device is designed to regulate the current with a well-controlled waveform to guarantee activation and to reduce power dissipation at the same time. The solenoid current is ramped up fast to ensure opening of the valve or relay. After the initial ramping, solenoid current is kept at peak value to ensure the correct operation, after which it is reduced to a lower hold level in order to avoid thermal problems and reduce power dissipation.

The peak current duration is set with an external capacitor. The current ramp peak and hold levels, as well as PWM frequency, can independently be set with external resistors. External setting resistors can also be omitted, if the default values for the corresponding parameters are suitable for the application.

The DRV120 can operate from an external 6-V to
28-V supply.

For all available packages, see the orderable addendum at the end of the data sheet.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet DRV120 Single-Channel Relay, Solenoid, Valve Low-Side Driver With Current Regulation datasheet (Rev. C) PDF | HTML 21 Jun 2016
Technical article Liberate your solenoid or relay from the bonds of supply voltage PDF | HTML 16 Mar 2017
User guide DRV110/DRV120 EVM User’s Guide (Rev. B) 27 Jul 2012

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DRV120EVM — Evaluation Module for DRV120

The DRV120EVM uses the DRV120A 14-pin TSSOP packaged version of DRV120 a power saving current controlled solenoid driver. The EVM operates with full-rated performance from a 6-26V DC supply, enables easy control of all the adjustable device parameters and allows the connection of any solenoid (...)

User guide: PDF
Not available on TI.com
Simulation model

DRV120 TINA-TI Reference Design

SLVM627.TSC (362 KB) - TINA-TI Reference Design
Simulation model

DRV120 TINA-TI Transient Spice Model

SLVM628.ZIP (69 KB) - TINA-TI Spice Model
Simulation model

DRV120 Unencrypted PSpice Transient Model Package (Rev. A)

SLVM611A.ZIP (34 KB) - PSpice Model
Calculation tool

SLIC024 DRV1xx Device Parameter Selector

Supported products & hardware

Supported products & hardware

Products
Solenoid drivers
DRV110 Single-Channel Relay, Solenoid, Valve Low-Side Controller With Current Regulation DRV120 DRV120 Single-Channel Relay, Solenoid, Valve Low-Side Driver With Current Regulation
Package Pins Download
TSSOP (PW) 14 View options
TSSOP (PW) 8 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos