DRV134 Audio Balanced Line Driver offered in PDIP and SOL-16 | TI.com

DRV134
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
Audio Balanced Line Driver offered in PDIP and SOL-16

Audio Balanced Line Driver offered in PDIP and SOL-16 - DRV134
Datasheet
 

Recommended alternative parts

  • DRV135  -  The DRV135 comes in a SO-8 package. The DRV134 comes in DIP-8 and SOL-15 packages.

Description

The DRV134 and DRV135 are differential output amplifiers that convert a single-ended input to a balanced output pair. These balanced audio drivers consist of high performance op amps with on-chip precision resistors. They are fully specified for high performance audio applications and have excellent ac specifications, including low distortion (0.0005% at 1 kHz) and high slew rate (15 V/µs).

The on-chip resistors are laser-trimmed for accurate gain and optimum output common-mode rejection. Wide output voltage swing and high output drive capability allow use in a wide variety of demanding applications. They easily drive the large capacitive loads associated with long audio cables. Used in combination with the INA134 or INA137 differential receivers, they offer a complete solution for transmitting analog audio signals without degradation.

The DRV134 is available in 8-pin DIP and SOL-16 surface-mount packages. The DRV135 comes in a space-saving SO-8 surface-mount package. Both are specified for operation over the extended industrial temperature range, –40°C to +85°C and operate from –55°C to +125°C.

Features

  • Balanced Output
  • Low Distortion: 0.0005% at f = 1 kHz
  • Wide Output Swing: 17Vrms into 600 Ω
  • High Capacitive Load Drive
  • High Slew Rate: 15 V/µs
  • Wide Supply Range: ±4.5 V to ±18 V
  • Low Quiescent Current: ±5.2 mA
  • 8-Pin DIP, SO-8, and SOL-16 Packages
  • Companion to Audio Differential Line Receivers:
    INA134 and INA137
  • Improved Replacement for SSM2142

Parametrics

Compare all products in Audio line drivers Email Download to Excel
Part number Order Number of channels (#) Gain (V/V) THD + N @ 1 kHz (%) Noise floor (RTO, 20 kHz BW) (dBu) Load capacitance (µF) Slew rate (Typ) (V/us) Small-Signal bandwidth (Typ) (MHz) Supply (Min) (V) Supply (Max) (V) Iq (Typ) (mA) Operating temperature range (C) Package Group
DRV134 Order now 1     2     0.0005     -98     1     15     1.5     9     36     5.2     -55 to 125     PDIP | 8
SOIC | 16    
DRV135 Order now 1     2     0.0005     -98     1     15     1.5     9     36     5.2     -55 to 125     SOIC | 8