Product details

Vs (max) (V) 4.8 Vs (min) (V) 2.5 Peak output current (A) 0.24 Operating temperature range (°C) -40 to 85 Rating Catalog
Vs (max) (V) 4.8 Vs (min) (V) 2.5 Peak output current (A) 0.24 Operating temperature range (°C) -40 to 85 Rating Catalog
PICOSTAR (YFM) 6 1.65 mm² 1.1 x 1.5 PICOSTAR (YMB) 6 0.96 mm² 1.2 x 0.8
  • Configurable for Linear or PWM Mode VCM
    Current Generation
  • High Efficiency PWM Current Control for VCM
  • Advanced Ringing Compensation
  • Integrated 10-bit D/A Converter for VCM Current
    Control
  • Protection
    • Open and Short-Circuit Detection on VCM Pins
    • Undervoltage Lockout (UVLO)
    • Thermal Shutdown
    • Open and Short-Circuit Protection on VCM
      Output
    • Internal Current Limit for VCM Driver
    • 4-kV ESD-HBM
  • I2C Interface
  • Operating Temperature Range: –40°C to 85°C
  • 6-Ball WCSP Package With 0.4-mm Pitch
  • Max Die Size: 0.8 mm × 1.48 mm
  • Package Heights:
    • YFM: 0.15 mm
    • YMB: 0.3 mm
  • Configurable for Linear or PWM Mode VCM
    Current Generation
  • High Efficiency PWM Current Control for VCM
  • Advanced Ringing Compensation
  • Integrated 10-bit D/A Converter for VCM Current
    Control
  • Protection
    • Open and Short-Circuit Detection on VCM Pins
    • Undervoltage Lockout (UVLO)
    • Thermal Shutdown
    • Open and Short-Circuit Protection on VCM
      Output
    • Internal Current Limit for VCM Driver
    • 4-kV ESD-HBM
  • I2C Interface
  • Operating Temperature Range: –40°C to 85°C
  • 6-Ball WCSP Package With 0.4-mm Pitch
  • Max Die Size: 0.8 mm × 1.48 mm
  • Package Heights:
    • YFM: 0.15 mm
    • YMB: 0.3 mm

The DRV201 device is an advanced voice coil motor driver for camera auto focus. It has an integrated D/A converter for setting the VCM current. VCM current is controlled with a fixed frequency PWM controller or a linear mode driver. Current generation can be selected via I2C register. The DRV201 device has an integrated sense resistor for current regulation and the current can be controlled through I2C.

When changing the current in the VCM, the lens ringing is compensated with an advanced ringing compensation function. Ringing compensation reduces the needed time for auto focus significantly. The device also has VCM short and open protection functions.

The DRV201 device is an advanced voice coil motor driver for camera auto focus. It has an integrated D/A converter for setting the VCM current. VCM current is controlled with a fixed frequency PWM controller or a linear mode driver. Current generation can be selected via I2C register. The DRV201 device has an integrated sense resistor for current regulation and the current can be controlled through I2C.

When changing the current in the VCM, the lens ringing is compensated with an advanced ringing compensation function. Ringing compensation reduces the needed time for auto focus significantly. The device also has VCM short and open protection functions.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet DRV201 Voice Coil Motor Driver for Camera Auto Focus datasheet (Rev. C) PDF | HTML 30 Jun 2015
EVM User's guide DRV201EVM User's Guide 02 Mar 2012

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

DRV201 IBIS Model

SLVM352.ZIP (13 KB) - IBIS Model
Package Pins Download
PICOSTAR (YFM) 6 View options
PICOSTAR (YMB) 6 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos