DRV3245E-Q1 3-phase automotive gate driver unit with current sensing, grade 0 | TI.com

DRV3245E-Q1
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
3-phase automotive gate driver unit with current sensing, grade 0

 

More Information

Full data sheet is available. Request now

Evaluation module (BOOSTXL-DRV3245AQ1) is available. Request now

Safety documentation is available. Request now

Description

The DRV3245E-Q1 device is a FET gate driver IC for three-phase motor-drive applications. The device is intended for high-temperature automotive applications and is designed according to the applicable requirements of ISO 26262 for functional safety applications. The device provides three half-bridge drivers each capable of driving a high-side and low-side N-channel MOSFET while also providing sophisticated protection and monitoring of the FETs. A charge-pump driver enables 100% duty cycle and supports low battery voltages during cold-crank operation. The integration of current-sense amplifiers, integrated phase comparators, and SPI-based configuration enable reduction of the bill of materials (BOM) and space on the printed circuit board (PCB) because of the elimination of most external and passive components.

The DRV3245E-Q1 device also integrates diagnostics and protection for each internal block and provides support for common system diagnostic checks each of which can be instantiated and reported through SPI. This flexibility of the integrated features allows the device to integrate seamlessly into a variety of safety architectures.

Features

  • AEC-Q100 qualified for automotive applications:
    • Device temperature grade 0:
      –40°C to +150°C, TA
  • SafeTI™semiconductor component
    • Developed according to the applicable requirements of ISO 26262
  • 4.5-V to 45-V operating voltage
  • Programmable peak gate drive currents up to 1A
  • Charge-pump gate driver for 100% Duty Cycle
  • Current-shunt amplifiers and phase comparators
    • A Device: 3 current-shunt amplifiers and 3-phase comparators with status through SPI
    • B Device: 2 current-shunt amplifiers and 3-phase comparators with real-time monitor through digital pins
  • 3-PWM or 6-PWM input control up to 20 kHz
  • Single PWM-mode commutation capability
  • Supports both 3.3-V and 5-V digital interface
  • Serial peripheral interface (SPI)
  • Thermally-enhanced 48-Pin HTQFP
  • Protection features:
    • Internal regulators, battery voltage monitor
    • SPI CRC
    • Clock monitor
    • Analog built-in self test
    • Programmable dead-time control
    • MOSFET shoot-through prevention
    • MOSFET VDS overcurrent monitors
    • Gate-source voltage real time monitor
    • Overtemperature warning

All trademarks are the property of their respective owners.

Parametrics

Compare all products in Brushless DC (BLDC) motor drivers Email Download to Excel
Part number Order Rating Control method Architecture Gate drive (A) Vs (Min) (V) Vs ABS (Max) (V) Control I/F Operating temperature range (C) Features Package Group Approx. price (US$) TI functional safety category
DRV3245E-Q1 Order now Automotive     External Control     Gate Driver     1     4.5     45     6xPWM
3xPWM
1xPWM    
-40 to 150     Current Sense Amplifier
SPI/I2C
Phase Comparators
Watchdog Timer    
HTQFP | 48     4.54 | 1ku     Functional safety compliant    
DRV3245Q-Q1 Order now Automotive     External Control     Gate Driver     1     4.5     45     6xPWM
3xPWM
1xPWM    
-40 to 125     Current Sense Amplifier
SPI/I2C
Phase Comparators
Watchdog Timer    
HTQFP | 48     3.93 | 1ku     Functional safety compliant