DRV401 Fluxgate Magnetic Sensor Signal Conditioning IC for Closed-Loop Applications | TI.com

DRV401 (ACTIVE) Fluxgate Magnetic Sensor Signal Conditioning IC for Closed-Loop Applications

 

Description

The DRV401 is designed to control and process signals from specific magnetic current sensors made by Vacuumschmelze GmbH & Co. KG (VAC). A variety of current ranges and mechanical configurations are available. Combined with a VAC sensor, the DRV401 monitors both ac and dc currents to high accuracy.

Provided functions include: probe excitation, signal conditioning of the probe signal, signal loop amplifier, an H-bridge driver for the compensation coil, and an analog signal output stage that provides an output voltage proportional to the primary current. It offers overload and fault detection, as well as transient noise suppression.

The DRV401 can directly drive the compensation coil, or connect to external power drivers. Therefore, the DRV401 combines with sensors to measure small to very large currents.

To maintain the highest accuracy, the DRV401 can demagnetize (degauss) the sensor at power-up and on demand.

Features

  • DESIGNED FOR SENSORS FROM VACUUMSCHMELZE (VAC)
  • SINGLE SUPPLY: 5V
  • POWER OUTPUT: H-Bridge
  • DESIGNED FOR DRIVING INDUCTIVE LOADS
  • EXCELLENT DC PRECISION
  • WIDE SYSTEM BANDWIDTH
  • HIGH-RESOLUTION, LOW-TEMPERATURE DRIFT
  • BUILT-IN DEGAUSS SYSTEM
  • EXTENSIVE FAULT DETECTION
  • EXTERNAL HIGH-POWER DRIVER OPTION
  • APPLICATIONS
    • GENERATOR/ALTERNATOR MONITORING AND CONTROL
    • FREQUENCY AND VOLTAGE INVERTERS
    • MOTOR DRIVE CONTROLLERS
    • SYSTEM POWER CONSUMPTION
    • PHOTOVOLTAIC SYSTEMS

PowerPAD is a trademark of Texas Instruments.
All other trademarks are the property of their respective owners.

Parametrics

Compare all products in Signal conditioners Email Download to Excel
Part number Order Features Operating temperature range (C) Vs (Min) (V) Package Group Vs (Max) (V) Package size: mm2:W x L (PKG) Rating
DRV401 Order now AFE for Magnetic Current Sensing     -40 to 125     4.5     SO PowerPAD | 20
VQFN | 20    
5.5     20SO PowerPAD: 133 mm2: 10.405000000000001 x 12.825 (SO PowerPAD | 20)
20VQFN: 25 mm2: 5 x 5 (VQFN | 20)    
Catalog    
DRV401-EP Samples not available AFE for Magnetic Current Sensing     -55 to 125     4.5     SO PowerPAD | 20     5.5     20SO PowerPAD: 133 mm2: 10.405000000000001 x 12.825 (SO PowerPAD | 20)     HiRel Enhanced Product    
DRV401-Q1 Order now AFE for Magnetic Current Sensing     -40 to 125     4.5     VQFN | 20     5.5     20VQFN: 25 mm2: 5 x 5 (VQFN | 20)     Automotive    
DRV411 Order now AFE for Magnetic Current Sensing     -40 to 125     2.7     HTSSOP | 20
QFN | 20    
5.5     20HTSSOP: 42 mm2: 6.4 x 6.5 (HTSSOP | 20)
20QFN: 16 mm2: 4 x 4 (QFN | 20)    
Catalog    
DRV421 Order now Magnetic Field Sensor     -40 to 125     3     QFN | 20     5.5     20QFN: 16 mm2: 4 x 4 (QFN | 20)     Catalog    
DRV425 Order now Magnetic Field Sensor     -40 to 125     3     QFN | 20     5.5     20QFN: 16 mm2: 4 x 4 (QFN | 20)     Catalog