DRV425
- High-Precision, Integrated Fluxgate Sensor:
- Offset: ±8 µT (Max)
- Offset Drift: ±5 nT/°C (Typ)
- Gain Error: 0.04% (Typ)
- Gain Drift: ±7 ppm/°C (Typ)
- Linearity: ±0.1%
- Noise: 1.5 nT/√Hz (Typ)
- Sensor Range: ±2 mT (Max)
- Range and Gain Adjustable with External Resistor
- Selectable Bandwidth: 47 kHz or 32 kHz
- Precision Reference:
- Accuracy: 2% (max), Drift: 50 ppm/°C (max)
- Pin-Selectable Voltage: 2.5 V or 1.65 V
- Selectable Ratiometric Mode: VDD / 2
- Diagnostic Features: Overrange and Error Flags
- Supply Voltage Range: 3.0 V to 5.5 V
The DRV425 is designed for single-axis magnetic field-sensing applications and enables electrically-isolated, high-sensitivity, and precise dc- and ac-field measurements. The device provides the unique and proprietary, integrated fluxgate sensor (IFG) with an internal compensation coil to support a high-accuracy sensing range of ±2 mT with a measurement bandwidth of up to 47 kHz. The low offset, offset drift, and noise of the sensor, combined with the precise gain, low gain drift, and very low nonlinearity provided by the internal compensation coil, result in unrivaled magnetic field measurement precision. The output of the DRV425 is an analog signal proportional to the sensed magnetic field.
The DRV425 offers a complete set of features, including an internal difference amplifier, on-chip precision reference, and diagnostic functions to minimize component count and system-level cost.
The DRV425 is available in a thermally-enhanced, non-magnetic, thin WQFN package with a PowerPAD™ for optimized heat dissipation, and is specified for operation over the extended industrial temperature range of –40°C to +125°C.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | DRV425 Fluxgate Magnetic-Field Sensor datasheet (Rev. A) | PDF | HTML | 10 Mar 2016 |
E-book | An Engineer's Guide to Current Sensing (Rev. B) | 12 Apr 2022 | ||
Technical article | Addressing high-voltage current-sensing design challenges in HEV/EVs | PDF | HTML | 04 Nov 2019 | |
Technical article | Current sensing in battery management systems | PDF | HTML | 30 May 2019 | |
Application brief | Fluxgate for Motor Diagnostics | 21 Dec 2017 | ||
White paper | Achieve greater precision, reliability with magnetic sensing technology | 26 Jun 2017 | ||
Application brief | Design Considerations for Dual DRV425 Bus Bar Application | 30 Mar 2017 | ||
Application note | Bus Bar Theory of Operation | 08 Nov 2016 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
DRV425-BUSBAR-EVM — ±100A Bus Bar Current Sensor using Open-Loop Fluxgate Sensors Reference Design Evaluation Assembly
DRV425EVM — DRV425 Open Loop Magnetic Field Sensing Evaluation Module
The DRV425EVM is an evaluation platform for the DRV425, a complete analog front end IC and coil driver for open loop magnetic field sensing applications. The DRV425EVM allows the user to explore all the features of the DRV425 device.
SLOC331 — DRV425 System Parameter Calculator
Supported products & hardware
SBOC481 — DRV425 Bus Bar FEMM Script
TIPD205 — ±100-A Bus Bar Current Sensor using Open-Loop Fluxgate Sensors Reference Design
Package | Pins | Download |
---|---|---|
WQFN (RTJ) | 20 | View options |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.