DRV5013-Q1 Automotive 2.7V to 38V Hall Effect Latch | TI.com

DRV5013-Q1 (ACTIVE)

Automotive 2.7V to 38V Hall Effect Latch

 

Description

The DRV5013-Q1 device is a chopper-stabilized Hall Effect Sensor that offers a magnetic sensing solution with superior sensitivity stability over temperature and integrated protection features.

The magnetic field is indicated via a digital bipolar latch output. The IC has an open-drain output stage with 30-mA current sink capability. A wide operating voltage range from 2.7 to 38 V with reverse polarity protection up to –22 V makes the device suitable for a wide range of automotive applications.

Internal protection functions are provided for reverse supply conditions, load dump, and output short circuit or over current.

 

 

 

 

 

 

Features

  • AEC-Q100 Qualified for Automotive Applications:
    • Device HBM ESD Classification Level 2
    • Device CDM ESD Classification Level C4B
    • Grade 1: TA = –40°C to 125°C (Q, See Device Nomenclature)
    • Grade 0: TA = –40°C to 150°C (E, See Device Nomenclature)
  • Digital Bipolar-Latch Hall Sensor
  • Superior Temperature Stability
    • BOP ±10% Over Temperature
  • Multiple Sensitivity Options (BOP / BRP)
    • 1.3 / –1.3 mT (FA, see Device Nomenclature)
    • 2.7 / –2.7 mT (AD, see Device Nomenclature)
    • 6 / –6 mT (AG, see Device Nomenclature)
    • 12 / –12 mT (BC, see Device Nomenclature)
  • Supports a Wide Voltage Range
    • 2.7 to 38 V
    • No External Regulator Required
  • Open-Drain Output (30-mA Sink)
  • Fast 35-µs Power-On Time
  • Small Package and Footprint
    • Surface Mount 3-Pin SOT-23 (DBZ)
      • 2.92 mm × 2.37 mm
    • Through-Hole 3-Pin TO-92 (LPG)
      • 4.00 mm × 3.15 mm
  • Protection Features
    • Reverse Supply Protection (up to –22 V)
    • Supports up to 40-V Load Dump
    • Output Short-Circuit Protection
    • Output Current Limitation
    • OUT Short to Battery Protection

All trademarks are the property of their respective owners.

Hall Effect Latch Magnetic Field Calculator

Gauss
Rectangle Cylinder
rec
Version
Distance of max-BOP
and min-BRP

Parametrics

Compare all products in Hall effect latches & switches Email Download to Excel
Part number Order Type Supply voltage (Vcc) (Min) (V) Supply voltage (Vcc) (Max) (V) Operate point (Max) (mT) Release point (Min) (mT) Output Operating temperature range (C) Package Group
DRV5013-Q1 Order now Latch     2.7     38     3.4
5
9
18    
-3.4
-5
-9
-18    
Open drain     -40 to 125
-40 to 150    
SOT-23 | 3
TO-92 | 3    
DRV5015-Q1 Samples not available Latch     2.5     5.5     2
3.7    
-2
-3.7    
Open drain     -40 to 150     SOT-23 | 3