DRV5013-Q1 (ACTIVE)

Automotive 2.7V to 38V Hall Effect Latch

 

Design kits & evaluation modules (1)

Name Part# Type
Breakout Adapter for SOT-23 and TO-92 Hall Sensor Evaluation HALL-ADAPTER-EVM Evaluation Modules & Boards

Reference designs

TI Designs Reference Design Library is a robust reference design library spanning analog, embedded processor and connectivity. Created by TI experts to help you jump start your system design, all TI Designs include schematic or block diagrams, BOMs and design files to speed your time to market. Search and download designs at ti.com/tidesigns

TI Designs

Automotive 48V 1kW Motor Drive Reference Design

The TIDA-00281 TI Design is a 3-Phase Brushless DC Motor Drive designed to operate in 48-V automotive applications. The board is designed to drive motors in the 1-kW range and can handle currents up to 30-A. The design includes analog circuits working in conjunction with a C2000 LaunchPad to spin a (...)

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

Hall Effect Latch Magnetic Field Calculator

Gauss
Rectangle Cylinder
rec
Version
Distance of max-BOP
and min-BRP