SLIS150H March 2014  – September 2016 DRV5013

PRODUCTION DATA. 

  1. Features
  2. Applications
  3. Description
  4. Revision History
  5. Pin Configuration and Functions
  6. Specifications
    1. 6.1Absolute Maximum Ratings
    2. 6.2ESD Ratings
    3. 6.3Recommended Operating Conditions
    4. 6.4Thermal Information
    5. 6.5Electrical Characteristics
    6. 6.6Switching Characteristics
    7. 6.7Magnetic Characteristics
    8. 6.8Typical Characteristics
  7. Detailed Description
    1. 7.1Overview
    2. 7.2Functional Block Diagram
    3. 7.3Feature Description
      1. 7.3.1Field Direction Definition
      2. 7.3.2Device Output
      3. 7.3.3Power-On Time
      4. 7.3.4Output Stage
      5. 7.3.5Protection Circuits
      6. 7.3.6Overcurrent Protection (OCP)
      7. 7.3.7Load Dump Protection
      8. 7.3.8Reverse Supply Protection
    4. 7.4Device Functional Modes
  8. Application and Implementation
    1. 8.1Application Information
    2. 8.2Typical Applications
      1. 8.2.1Standard Circuit
        1. 8.2.1.1Design Requirements
        2. 8.2.1.2Detailed Design Procedure
          1. 8.2.1.2.1Configuration Example
        3. 8.2.1.3Application Curves
      2. 8.2.2Alternative Two-Wire Application
        1. 8.2.2.1Design Requirements
        2. 8.2.2.2Detailed Design Procedure
  9. Power Supply Recommendations
  10. 10Layout
    1. 10.1Layout Guidelines
    2. 10.2Layout Example
  11. 11Device and Documentation Support
    1. 11.1Device Support
      1. 11.1.1Device Nomenclature
      2. 11.1.2Device Markings
    2. 11.2Receiving Notification of Documentation Updates
    3. 11.3Community Resources
    4. 11.4Trademarks
    5. 11.5Electrostatic Discharge Caution
    6. 11.6Glossary
  12. 12Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Orderable Information

Features

  • Digital Bipolar-Latch Hall Sensor
  • Superior Temperature Stability
    • BOP ±10% Over Temperature
  • Multiple Sensitivity Options (BOP / BRP)
  • Supports a Wide Voltage Range
    • 2.5 to 38 V
    • No External Regulator Required
  • Wide Operating Temperature Range
  • Open-Drain Output (30-mA Sink)
  • Fast 35-µs Power-On Time
  • Small Package and Footprint
    • Surface Mount 3-Pin SOT-23 (DBZ)
      • 2.92 mm × 2.37 mm
    • Through-Hole 3-Pin TO-92 (LPG)
      • 4.00 mm × 3.15 mm
  • Protection Features
    • Reverse Supply Protection (up to –22 V)
    • Supports up to 40-V Load Dump
    • Output Short-Circuit Protection
    • Output Current Limitation

Applications

  • Power Tools
  • Flow Meters
  • Valve and Solenoid Status
  • Brushless DC Motors
  • Proximity Sensing
  • Tachometers

Description

The DRV5013 device is a chopper-stabilized Hall Effect Sensor that offers a magnetic sensing solution with superior sensitivity stability over temperature and integrated protection features.

The magnetic field is indicated via a digital bipolar latch output. The IC has an open-drain output stage with 30-mA current sink capability. A wide operating voltage range from 2.5 to 38 V with reverse polarity protection up to –22 V makes the device suitable for a wide range of industrial applications.

Internal protection functions are provided for reverse supply conditions, load dump, and output short circuit or over current.

Device Information(1)

PART NUMBERPACKAGEBODY SIZE (NOM)
DRV5013SOT-23 (3)2.92 mm × 1.30 mm
TO-92 (3)4.00 mm × 3.15 mm
  1. For all available packages, see the orderable addendum at the end of the data sheet.


Output State

DRV5013 circuit_output_slis150.gif

Device Packages

DRV5013 drv505x-sot-and-sip-devices.gif