DRV5013 (ACTIVE) 2.5V to 38V Hall Effect Latch

2.5V to 38V Hall Effect Latch - DRV5013
Datasheet
 

Design kits & evaluation modules (1)

Name Part# Type
Breakout Adapter for SOT-23 and TO-92 Hall Sensor Evaluation HALL-ADAPTER-EVM Evaluation Modules & Boards

Reference designs

TI Designs Reference Design Library is a robust reference design library spanning analog, embedded processor and connectivity. Created by TI experts to help you jump start your system design, all TI Designs include schematic or block diagrams, BOMs and design files to speed your time to market. Search and download designs at ti.com/tidesigns

TI Designs

Automotive 12V 200W (20A) BLDC Motor Drive Reference Design

The TIDA-00901 TI Design is a three-phase brushless DC motor drive designed to operate in 12-V automotive applications such as HVAC blowers. The board is designed to drive motors in the 200-W range and can handle currents up to 20A. Utilizing either sensorless operation or external Hall Effect (...)

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

Hall Effect Latch Magnetic Field Calculator

Gauss
Rectangle Cylinder
rec
Version
Distance of max-BOP
and min-BRP