DRV5053 (ACTIVE) 2.5 to 38 V bipolar output Hall effect sensor family

 

Design kits & evaluation modules (2)

Name Part# Type
Breakout adapter for SOT-23 and TO-92 Hall sensor evaluation HALL-ADAPTER-EVM Evaluation Modules & Boards
DRV5055 angle evaluation module DRV5055-ANGLE-EVM Evaluation Modules & Boards

Reference designs

Proximity Switch With CapTIvate Teach Button Reference Design

This reference design demonstrates the implementation of a capacitive touch button using an MSP430™ MCU with CapTIvate™ technology in an ultra-small 3.5-mm width PCB. This button is commonly used as a set button in proximity switches. In combination with the highly integrated IO-Link PHY, a (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.

Software (3)

DRV5055-ANGLE-EVM MSP Flasher Batch File (Rev. A)  (ZIP 7233 KB )    20 Dec 2018  
DRV5055-ANGLE-EVM Source Code (Rev. A)  (ZIP 1183 KB )    20 Dec 2018  
DRV5053 Calculator (Rev. C)  (ZIP 7 KB )    11 Feb 2015  

Hall Effect Magnetic Field Calculator

Gauss
Rectangle Cylinder
rec

Calculated magnetic field B = 26.05 mT