DRV5055 (ACTIVE)

High accuracy 3.3 V or 5 V ratiometric bipolar Hall effect sensor family

High accuracy 3.3 V or 5 V ratiometric bipolar Hall effect sensor family - DRV5055
Datasheet
 

Quality & environmental data

Part# Eco Plan* Lead / Ball Finish MSL Rating / Peak Reflow Material Content DPPM / MTBF / FIT Rate Qualification Summary Ongoing reliability monitoring
RoHS Compliant DRV5055A1QDBZR     Green (RoHS & no Sb/Br)   CU SN   Level-2-260C-1 YEAR View View View View
RoHS Compliant DRV5055A1QDBZT     Green (RoHS & no Sb/Br)   CU SN   Level-2-260C-1 YEAR View View View View
RoHS Compliant DRV5055A1QLPG     Green (RoHS & no Sb/Br)   CU SN   N/A for Pkg Type View View View View
RoHS Compliant DRV5055A1QLPGM     Green (RoHS & no Sb/Br)   CU SN   N/A for Pkg Type View View View View
RoHS Compliant DRV5055A2QDBZR     Green (RoHS & no Sb/Br)   CU SN   Level-2-260C-1 YEAR View View View View
RoHS Compliant DRV5055A2QDBZT     Green (RoHS & no Sb/Br)   CU SN   Level-2-260C-1 YEAR View View View View
RoHS Compliant DRV5055A2QLPG     Green (RoHS & no Sb/Br)   CU SN   N/A for Pkg Type View View View View
RoHS Compliant DRV5055A2QLPGM     Green (RoHS & no Sb/Br)   CU SN   N/A for Pkg Type View View View View
RoHS Compliant DRV5055A3QDBZR     Green (RoHS & no Sb/Br)   CU SN   Level-2-260C-1 YEAR View View View View
RoHS Compliant DRV5055A3QDBZT     Green (RoHS & no Sb/Br)   CU SN   Level-2-260C-1 YEAR View View View View
RoHS Compliant DRV5055A3QLPG     Green (RoHS & no Sb/Br)   CU SN   N/A for Pkg Type View View View View
RoHS Compliant DRV5055A3QLPGM     Green (RoHS & no Sb/Br)   CU SN   N/A for Pkg Type View View View View
RoHS Compliant DRV5055A4QDBZR     Green (RoHS & no Sb/Br)   CU SN   Level-2-260C-1 YEAR View View View View
RoHS Compliant DRV5055A4QDBZT     Green (RoHS & no Sb/Br)   CU SN   Level-2-260C-1 YEAR View View View View
RoHS Compliant DRV5055A4QLPG     Green (RoHS & no Sb/Br)   CU SN   N/A for Pkg Type View View View View
RoHS Compliant DRV5055A4QLPGM     Green (RoHS & no Sb/Br)   CU SN   N/A for Pkg Type View View View View

* Eco-friendly classification: RoHS, RoHS Exempt or non-RoHS & Green or non-Green-please click on the Product Content Details "View" link in the table above for the latest information and additional product content details.

If the information you are requesting is not available online at this time, contact the Customer Support Center regarding the availability of this information.

CAD/CAE symbols

Part# Package | Pins CAD File (.bxl) STEP Model (.stp)
DRV5055 Download Download
Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Please follow the instructions below to view the CAD symbols:

Step 1: Download and install the Ultra Librarian software

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.

Step 3: Open the .bxl file with the Ultra Librarian software.

You can always access the complete CAD/CAE Symbols database at //webench.ti.com/cad/

Both PCB footprints and schematic symbols are available for download in a vendor neutral format, which can then be exported to the leading EDA CAD/CAE design tools using the Ultra Librarian Reader. The reader is available as a free download.

The UL Reader is a subset of the Ultra Librarian toolset that can generate, import, and export components and their attributes in virtually any EDA CAD/CAE format.