Product details

Audio input type PWM Rating Catalog Load (min) (Ω) 1 Iq (typ) (mA) 30 Control interface Shutdown Mode Closed/open loop Closed Analog supply (min) (V) 4.5 Analog supply voltage (max) (V) 26 Sampling rate (max) (kHz) 1200 Operating temperature range (°C) -40 to 85
Audio input type PWM Rating Catalog Load (min) (Ω) 1 Iq (typ) (mA) 30 Control interface Shutdown Mode Closed/open loop Closed Analog supply (min) (V) 4.5 Analog supply voltage (max) (V) 26 Sampling rate (max) (kHz) 1200 Operating temperature range (°C) -40 to 85
HTSSOP (DAP) 32 89.1 mm² 11 x 8.1
  • ±4 A Output Current
  • Wide Supply Voltage Range: 4.5 V – 26 V
  • High Efficiency Generates Less Heat
  • Multiple Switching Frequencies
    • Master/Slave Synchronization
    • Up to 1.2 MHz Switching Frequency
  • Feedback Power Stage Architecture
    with High PSRR Reduces PSU Requirements
  • Single Power Supply Reduces Component Count
  • Integrated Self-Protection Circuits Including
    Over-Voltage, Under-Voltage, Over-Temperature,
    and Short Circuit with Error Reporting
  • Thermally Enhanced Package
    • DAP (32-pin HTSSOP Pad-down)
  • –40°C to 85°C Ambient Temperature Range
  • ±4 A Output Current
  • Wide Supply Voltage Range: 4.5 V – 26 V
  • High Efficiency Generates Less Heat
  • Multiple Switching Frequencies
    • Master/Slave Synchronization
    • Up to 1.2 MHz Switching Frequency
  • Feedback Power Stage Architecture
    with High PSRR Reduces PSU Requirements
  • Single Power Supply Reduces Component Count
  • Integrated Self-Protection Circuits Including
    Over-Voltage, Under-Voltage, Over-Temperature,
    and Short Circuit with Error Reporting
  • Thermally Enhanced Package
    • DAP (32-pin HTSSOP Pad-down)
  • –40°C to 85°C Ambient Temperature Range

The DRV595 is a high-efficiency, high-current power driver ideal for driving a wide variety of loads in systems powered from 4.5V to 26V. PWM operation and low output stage on-resistance significantly decrease power dissipation in the amplifier.

The DRV595 advanced oscillator/PLL circuit employs multiple switching frequency options; this is achieved together with a Master/Slave option, making it possible to synchronize multiple devices.

The DRV595 is fully protected against faults with short-circuit, thermal, over-voltage, and under-voltage protection. Faults are reported back to the processor to prevent devices from being damaged during overload conditions.

The DRV595 is a high-efficiency, high-current power driver ideal for driving a wide variety of loads in systems powered from 4.5V to 26V. PWM operation and low output stage on-resistance significantly decrease power dissipation in the amplifier.

The DRV595 advanced oscillator/PLL circuit employs multiple switching frequency options; this is achieved together with a Master/Slave option, making it possible to synchronize multiple devices.

The DRV595 is fully protected against faults with short-circuit, thermal, over-voltage, and under-voltage protection. Faults are reported back to the processor to prevent devices from being damaged during overload conditions.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet 15V/±4A High-Efficiency PWM Power Driver datasheet (Rev. A) 13 Mar 2013
EVM User's guide DRV595 PWM Power Driver Evaluation Module User's Guide 29 Nov 2012

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DRV595EVM — DRV595 Evaluation Module

The DRV595 is a high-efficiency, high-current power driver ideal for driving a wide variety of loads in systems powered from 4.5 V to 26 V. PWM operation and low output stage on-resistance significantly decrease power dissipation in the amplifier. The DRV595EVM is a complete circuit which allows (...)

User guide: PDF
Not available on TI.com
Simulation model

DRV595DAP TINA-TI Reference Design (Rev. A)

SLOM343A.TSC (66 KB) - TINA-TI Reference Design
Simulation model

DRV595DAP TINA-TI Spice Model (Rev. A)

SLOM342A.ZIP (12 KB) - TINA-TI Spice Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins Download
HTSSOP (DAP) 32 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos