Product details

Voltage gain (V/V) Adjustable Iq (typ) (mA) 11 Load capacitance (µF) 220 Number of channels 4 THD + N at 1 kHz (%) 0.001 Noise floor (RTO, 20-kHz BW) (dBu) 122.7 Slew rate (typ) (V/µs) 4.5 Small-signal bandwidth (typ) (Hz) 8000000 Supply voltage (max) (V) 3.7 Supply voltage (min) (V) 3 Operating temperature range (°C) -40 to 85 Rating Catalog
Voltage gain (V/V) Adjustable Iq (typ) (mA) 11 Load capacitance (µF) 220 Number of channels 4 THD + N at 1 kHz (%) 0.001 Noise floor (RTO, 20-kHz BW) (dBu) 122.7 Slew rate (typ) (V/µs) 4.5 Small-signal bandwidth (typ) (Hz) 8000000 Supply voltage (max) (V) 3.7 Supply voltage (min) (V) 3 Operating temperature range (°C) -40 to 85 Rating Catalog
HTSSOP (PWP) 28 62.08 mm² 9.7 x 6.4
  • DirectPath™
    • Eliminates Pop/Clicks
    • Eliminate Output DC-Blocking Capacitors
  • 3.0V to 3.7V Supply Voltage
  • Low Noise and THD
    • SNR > 109dB
    • Typical Vn < 7µVrms 20–20kHz
    • THD+N < 0.002% at 10k
  • Output Voltage into 5k Load
    • 2Vrms at 3.3V Supply Voltage
  • Stereo DirectPath™ Headphone:
    • 40mW into 32 at 3.3V Supply Voltage
    • 16 to ∞ Stable Load Range
  • Differential Input
  • Power Sense UVP for Brown Out Protection
  • Short Circuit and Thermal Protection
  • ±8kV IEC ESD Protection
  • Footprint Compatible with DRV602 and DRV603
  • Supports Dual Line Driver Configuration
  • APPLICATIONS
    • LCD and PDP TV
    • Blu-ray Disc™, DVD Players
    • Mini/Micro Combo Systems
    • Soundcards

DirectPath, FilterPro are trademarks of Texas Instruments.
Blu-ray Disc is a trademark of Blu-ray Disc Association.

  • DirectPath™
    • Eliminates Pop/Clicks
    • Eliminate Output DC-Blocking Capacitors
  • 3.0V to 3.7V Supply Voltage
  • Low Noise and THD
    • SNR > 109dB
    • Typical Vn < 7µVrms 20–20kHz
    • THD+N < 0.002% at 10k
  • Output Voltage into 5k Load
    • 2Vrms at 3.3V Supply Voltage
  • Stereo DirectPath™ Headphone:
    • 40mW into 32 at 3.3V Supply Voltage
    • 16 to ∞ Stable Load Range
  • Differential Input
  • Power Sense UVP for Brown Out Protection
  • Short Circuit and Thermal Protection
  • ±8kV IEC ESD Protection
  • Footprint Compatible with DRV602 and DRV603
  • Supports Dual Line Driver Configuration
  • APPLICATIONS
    • LCD and PDP TV
    • Blu-ray Disc™, DVD Players
    • Mini/Micro Combo Systems
    • Soundcards

DirectPath, FilterPro are trademarks of Texas Instruments.
Blu-ray Disc is a trademark of Blu-ray Disc Association.

The DRV604 is a 2Vrms Pop-Free stereo line driver with stereo headphone output designed to allow the removal of the output DC-blocking capacitors for reduced component count and cost. The device is ideal for single supply electronics where size and cost are critical design parameters.

Designed using TI’s patented DirectPath™ technology, The DRV604 is capable of driving 2 Vrms into a 5k load. The headphone output can generate a clean 40mW into 32 load from a 3.3V supply. The device has differential inputs and uses external gain setting resistors that supports a gain range of –1V/V to –10V/V. Headphone and line outputs have ±8kV IEC ESD protection enabling a simple ESD protection circuit. The DRV604 has built-in enable control for pop-free on/off control. DRV604 can monitor an external supply voltage using its built in comparator enabling it to shut down during a brown out condition before up stream audio DAC’s can produce click and pop artifacts.

Using the DRV604 in audio products can reduce component count considerably compared to traditional methods of generating headphone output and 2Vrms output. The DRV604 does not require a power supply greater than 3.3V to generate its 5.6Vpp output, nor does it require a split rail power supply. The DRV604 integrates its own charge pump to generate a negative supply rail that provides a clean, pop-free ground biased 2Vrms output.

The DRV604 is available in a 28-pin HTSSOP. For a stereo line driver with no HP amp see DRV603.

The DRV604 is a 2Vrms Pop-Free stereo line driver with stereo headphone output designed to allow the removal of the output DC-blocking capacitors for reduced component count and cost. The device is ideal for single supply electronics where size and cost are critical design parameters.

Designed using TI’s patented DirectPath™ technology, The DRV604 is capable of driving 2 Vrms into a 5k load. The headphone output can generate a clean 40mW into 32 load from a 3.3V supply. The device has differential inputs and uses external gain setting resistors that supports a gain range of –1V/V to –10V/V. Headphone and line outputs have ±8kV IEC ESD protection enabling a simple ESD protection circuit. The DRV604 has built-in enable control for pop-free on/off control. DRV604 can monitor an external supply voltage using its built in comparator enabling it to shut down during a brown out condition before up stream audio DAC’s can produce click and pop artifacts.

Using the DRV604 in audio products can reduce component count considerably compared to traditional methods of generating headphone output and 2Vrms output. The DRV604 does not require a power supply greater than 3.3V to generate its 5.6Vpp output, nor does it require a split rail power supply. The DRV604 integrates its own charge pump to generate a negative supply rail that provides a clean, pop-free ground biased 2Vrms output.

The DRV604 is available in a 28-pin HTSSOP. For a stereo line driver with no HP amp see DRV603.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
DRV603 ACTIVE 3-Vrms DirectPath™; pop-free, variable input gain line driver with trimmed DC offset This product is a higher output voltage (3 Vrms) line driver with no distinct headphone jack
TPA6132A2 ACTIVE 25-mW, stereo, analog input headphone amplifier in WQFN This product is a lower power (40 mW) headphone amp only

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet DirectPath 2Vrms Line Driver and HP Amp with Adjustable Gain datasheet (Rev. A) 16 Apr 2010
Application note DAC Post-Filter Design Based on DRV6xx Family (Rev. A) 23 Nov 2010
EVM User's guide DRV604PWPEVM User Guide 23 Dec 2009

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DRV604PWPEVM — DRV604PWP evaluation module

The DRV604PWPEVM customer evaluation module demonstrates the DRV604PWP integrated circuit (IC)from Texas Instruments (TI).

The DRV604PWP is a 2Vrms Pop-Free stereo line driver with a stereo headphone driver designed toallow the removal of the output DC-blocking capacitors for reduced component count (...)

User guide: PDF
Not available on TI.com
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins Download
HTSSOP (PWP) 28 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos