DRV632 DirectPath™, 2-VRMS Line Driver With Adjustable Gain | TI.com

DRV632 (ACTIVE) DirectPath™, 2-VRMS Line Driver With Adjustable Gain

DirectPath™, 2-VRMS Line Driver With Adjustable Gain - DRV632
 

Parametrics

Compare all products in Audio line drivers Email Download to Excel
Part number Order Number of channels (#) Gain (V/V) THD + N @ 1 kHz (%) Noise floor (RTO, 20 kHz BW) (dBu) Load capacitance (µF) Slew rate (Typ) (V/us) Small-Signal bandwidth (Typ) (MHz) Supply (Min) (V) Supply (Max) (V) Iq (Typ) (mA) Operating temperature range (C) Package Group
DRV632 Order now 2     Adjustable     0.002     110.9       4.5     8     3     3.6     14     -40 to 85     TSSOP | 14    
DRV600 Samples not available 2     Fixed     0.04     122.7     400e-6     2.2     3.2     1.8     4.5     8     -40 to 85     QFN | 20    
DRV601 Order now 2     Adjustable     0.008     113.3     300e-6     2.2     3.2     1.8     4.5     8     -40 to 85     QFN | 20    
DRV602 Order now 2     Adjustable     0.01     102.8     220e-6     4.5     8     3     5.5     11     -40 to 85     TSSOP | 14    
DRV603 Order now 2     Adjustable     0.001     126.7     220e-6     4.5     8     3     5.5     11     -40 to 85     TSSOP | 14    
DRV604 Order now 4     Adjustable     0.001     122.7     220e-6     4.5     8     3     3.7     11     -40 to 85     HTSSOP | 28    
DRV612 Order now 2     Adjustable     0.007     108.6     220e-6     4.5     8     3     3.6     14     -40 to 85     TSSOP | 14
VQFN | 16