DRV8301 (ACTIVE)

3-Phase Brushless Motor Pre-Driver with Dual Current Sense Amps and Buck Converter (PWM Ctrl w/ SPI)

 

Models (3)

Title Category Type Size (KB) Date Views
DRV8301 TINA-TI Reference Design TINA-TI Reference Design TSC 265 KB 09 May 2016 0 views
DRV8301 TINA-TI Spice Model TINA-TI Spice Model ZIP 2324 KB 09 May 2016 0 views
DRV8301 IBIS Model IBIS Model ZIP 142 KB 14 Oct 2011 0 views

Design kits & evaluation modules (2)

Name Part# Type
Motor Drive BoosterPack featuring DRV8301 and NexFET™ MOSFETs BOOSTXL-DRV8301 Evaluation Modules & Boards
Three Phase BLDC & PMSM Motor Kit with DRV8301 and Piccolo MCU DRV8301-HC-C2-KIT Evaluation Modules & Boards

Reference designs

TI Designs Reference Design Library is a robust reference design library spanning analog, embedded processor and connectivity. Created by TI experts to help you jump start your system design, all TI Designs include schematic or block diagrams, BOMs and design files to speed your time to market. Search and download designs at ti.com/tidesigns

TI Designs

Three-Phase Brushless DC Motor Driver

The Three-Phase Brushless DC Motor Driver reference design is a 10A, 3-phase brushless DC drive stage based on the DRV8301 pre-driver and CSD18533Q5A NextFET™ power MOSFET. It has three low side current sense amps (two internal to DRV8301, one external). The design also leverages a 1.5A step (...)

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

Software (2)

Name Part# Type
InstaSPIN™-BLDC Solution INSTASPIN-BLDC Application Software & Frameworks
DRV830x Hardware Development Package  (ZIP 2454 KB )    08 Jul 2013