DRV8304 (ACTIVE)

38V Three-Phase Smart Gate Driver With Three Current Shunt Amplifiers

38V Three-Phase Smart Gate Driver With Three Current Shunt Amplifiers  - DRV8304
Datasheet
 

Design kits & evaluation modules (1)

Name Part# Type
DRV8304H Three-Phase Smart Gate Driver Evaluation Module BOOSTXL-DRV8304H Evaluation Modules & Boards

Reference designs

TI Designs Reference Design Library is a robust reference design library spanning analog, embedded processor and connectivity. Created by TI experts to help you jump start your system design, all TI Designs include schematic or block diagrams, BOMs and design files to speed your time to market. Search and download designs at ti.com/tidesigns

TI Designs

10.8-V/30-W, >95% Efficiency, 4.3-cm2, Power Stage Reference Design for Brushless DC Servo Drive

This 15-W, 16-mm × 27-mm, power stage reference design drives and controls the position of the brushless DC (BLDC) motor operating from a three- to four-cell Li-ion battery. This highly-efficient solution is optimized with a very small form factor that easily fits into the motor and supports (...)

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

Software (1)

DRV8304 Software  (ZIP 116649 KB )    02 Nov 2017