DRV8308 (ACTIVE) 3-Phase BLDC Motor Pre-Driver with Integrated Speed Control and Commutation Logic

3-Phase BLDC Motor Pre-Driver with Integrated Speed Control and Commutation Logic - DRV8308
Datasheet
 

Design kits & evaluation modules (1)

Name Part# Type
DRV8308EVM Evaluation Module for Three-phase Brushless Motor Pre-driver DRV8308EVM Evaluation Modules & Boards

Reference designs

Speed-Controlled 24V Brushless DC Outrunner Motor Reference Design

This advanced motor implements closed-loop speed control to maintain an exact RPM across the load torque profile.  The magnetic rotor position is sensed by the DRV5013 Hall-effect sensors, and the DRV8308 controller decides when to drive the CSD88537ND FETs that energize the coils.  No (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.

Software (1)

DRV8308 EVM Software (Rev. F)  (ZIP 8857 KB )    12 Sep 2018