DRV8320
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
60V Three-Phase Smart Gate Driver

 

Design kits & evaluation modules (2)

Name Part# Type
DRV8320H Three-Phase Smart Gate Driver (Hardware Interface) Evaluation Module BOOSTXL-DRV8320H Evaluation Modules & Boards
DRV8320S Three-Phase Smart Gate Driver (SPI Interface) Evaluation Module BOOSTXL-DRV8320S Evaluation Modules & Boards

Reference designs

25.2-V, 30-A High-speed sensorless (> 100 krpm) brushless DC motor drive reference design

This reference design is for high-speed sensorless trapezoidal control of 6–33.6 V DC-fed brushless DC (BLDC) motors up to 900 W and motor speeds of up to 180,000 rpm (verified up to 100,000 rpm). A costeffective smart microcontroller with a hardware detection of the commutation points (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.

Software (1)

DRV832x Software (MSP-EXP430F5529LP)  (ZIP 140017 KB )    14 Feb 2017  

CAD/CAE symbols

Part# Package | Pins CAD File (.bxl) STEP Model (.stp)
DRV8320 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Please follow the instructions below to view the CAD symbols:

Step 1: Download and install the Ultra Librarian software

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.

Step 3: Open the .bxl file with the Ultra Librarian software.

You can always access the complete CAD/CAE Symbols database at //webench.ti.com/cad/

Both PCB footprints and schematic symbols are available for download in a vendor neutral format, which can then be exported to the leading EDA CAD/CAE design tools using the Ultra Librarian Reader. The reader is available as a free download.

The UL Reader is a subset of the Ultra Librarian toolset that can generate, import, and export components and their attributes in virtually any EDA CAD/CAE format.