DRV8320R 60V Three-Phase Smart Gate Driver With Buck Regulator | TI.com

DRV8320R (ACTIVE) 60V Three-Phase Smart Gate Driver With Buck Regulator

 

Description

The DRV832x family of devices is an integrated gate driver for three-phase applications. The devices provide three half-bridge gate drivers, each capable of driving high-side and low-side N-channel power MOSFETs. The DRV832x generates the correct gate drive voltages using an integrated charge pump for the high-side MOSFETs and a linear regulator for the low-side MOSFETs. The Smart Gate Drive architecture supports peak gate drive currents up to 1-A source and 2-A. The DRV832x can operate from a single power supply and supports a wide input supply range of 6 to 60 V for the gate driver and 4 to 60 V for the optional buck regulator.

The 6x, 3x, 1x, and independent input PWM modes allow for simple interfacing to controller circuits. The configuration settings for the gate driver and device are highly configurable through the SPI or hardware (H/W) interface. The DRV8323 and DRV8323R devices integrate three low-side current sense amplifiers that allow bidirectional current sensing on all three phases of the drive stage. The DRV8320R and DRV8323R devices integrate a 600-mA buck regulator.

A low-power sleep mode is provided to achieve low quiescent current draw by shutting down most of the internal circuitry. Internal protection functions are provided for undervoltage lockout, charge pump fault, MOSFET overcurrent, MOSFET short circuit, gate driver fault, and overtemperature. Fault conditions are indicated on the nFAULT pin with details through the device registers for SPI device variants.

Features

  • Triple Half-Bridge Gate Driver
    • Drives 3 High-Side and 3 Low-Side N-Channel MOSFETs (NMOS)
  • Smart Gate Drive Architecture
    • Adjustable Slew Rate Control
    • 10-mA to 1-A Peak Source Current
    • 20-mA to 2-A Peak Sink Current
  • Integrated Gate Driver Power Supplies
    • Supports 100% PWM Duty Cycle
    • High-Side Charge Pump
    • Low-Side Linear Regulator
  • 6 to 60-V Operating Voltage Range
  • Optional Integrated Buck Regulator
    • LMR16006X SIMPLE SWITCHER®
    • 4 to 60-V Operating Voltage Range
    • 0.8 to 60-V, 600-mA Output Capability
  • Optional Integrated Triple Current Sense Amplifiers (CSAs)
    • Adjustable Gain (5, 10, 20, 40 V/V)
    • Bidirectional or Unidirectional Support
  • SPI and Hardware Interface Available
  • 6x, 3x, 1x, and Independent PWM Modes
  • Supports 1.8-V, 3.3-V, and 5-V Logic Inputs
  • Low-Power Sleep Mode (12 µA)
  • Linear Voltage Regulator, 3.3 V, 30 mA
  • Compact QFN Packages and Footprints
  • Efficient System Design With Power Blocks
  • Integrated Protection Features
    • VM Undervoltage Lockout (UVLO)
    • Charge Pump Undervoltage (CPUV)
    • MOSFET Overcurrent Protection (OCP)
    • Gate Driver Fault (GDF)
    • Thermal Warning and Shutdown (OTW/OTSD)
    • Fault Condition Indicator (nFAULT)

All trademarks are the property of their respective owners.

Parametrics

Compare all products in Brushless DC (BLDC) motor drivers Email Download to Excel
Part number Order Rating Control method Architecture Gate drive (A) Vs (Min) (V) Vs ABS (Max) (V) Control I/F Operating temperature range (C) Package Group Approx. price (US$)
DRV8320R Order now Catalog     External Control
Trapezoidal Control    
Gate Driver     1     6     65     6xPWM
3xPWM
1xPWM    
-40 to 125     VQFN | 40     2.01 | 1ku    
DRV8320 Order now Catalog     External Control
Trapezoidal Control    
Gate Driver     1     6     65     6xPWM
3xPWM
1xPWM    
-40 to 125     WQFN | 32     1.41 | 1ku    
DRV8323 Order now Catalog     External Control
Trapezoidal Control    
Gate Driver     1     6     65     6xPWM
3xPWM
1xPWM    
-40 to 125     WQFN | 40     1.60 | 1ku    
DRV8323R Order now Catalog     External Control
Trapezoidal Control    
Gate Driver     1     6     65     6xPWM
3xPWM
1xPWM    
-40 to 125     VQFN | 48     2.19 | 1ku