DRV8323
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
60V Three-Phase Smart Gate Driver With Three Current Shunt Amplifiers

 

Design kits & evaluation modules (2)

Reference designs

Single Microcontroller 18-V/600-W BLDC Motor Control Reference Design With Bluetooth® Low Energy 5.0

This reference design offers a Bluetooth® 5.0 SimpleLink™ option with better industrial noise immunity, more range, and less power for industrial applications such as power tools that operate from a 5- cell Li-ion battery. This power stage reference design uses a single Bluetooth low (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.

Software (1)

DRV832x Software (MSP-EXP430F5529LP)  (ZIP 140017 KB )    14 Feb 2017  

CAD/CAE symbols

Part# Package | Pins CAD File (.bxl) STEP Model (.stp)
DRV8323 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Please follow the instructions below to view the CAD symbols:

Step 1: Download and install the Ultra Librarian software

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.

Step 3: Open the .bxl file with the Ultra Librarian software.

You can always access the complete CAD/CAE Symbols database at //webench.ti.com/cad/

Both PCB footprints and schematic symbols are available for download in a vendor neutral format, which can then be exported to the leading EDA CAD/CAE design tools using the Ultra Librarian Reader. The reader is available as a free download.

The UL Reader is a subset of the Ultra Librarian toolset that can generate, import, and export components and their attributes in virtually any EDA CAD/CAE format.