Product details

Rating High Temp Architecture Integrated FET Control interface 3xPWM RDS(ON) (HS + LS) (mΩ) 220 Peak output current (A) 13 Vs (min) (V) 10.8 Vs ABS (max) (V) 70 Features Integrated FETs Operating temperature range (°C) -55 to 175
Rating High Temp Architecture Integrated FET Control interface 3xPWM RDS(ON) (HS + LS) (mΩ) 220 Peak output current (A) 13 Vs (min) (V) 10.8 Vs ABS (max) (V) 70 Features Integrated FETs Operating temperature range (°C) -55 to 175
HTSSOP (DDV) 44 113.4 mm² 14 x 8.1
  • High-Efficiency Power Stage (up to 97%) with
    Low RDS(on)
    MOSFETs (80 mΩ at TJ = 25°C)
  • Operating Supply Voltage up to 50 V
    (70 V Absolute Maximum)
  • Up to 5 A Continuous Phase Current
    (7 A Peak)
  • Independent Control of Three Phases
  • PWM Operating Frequency up to 500 kHz
  • Integrated Self-Protection Circuits Including
    Undervoltage, Overtemperature, Overload, and
    Short Circuit
  • Programmable Cycle-by-Cycle Current Limit
    Protection
  • Independent Supply and Ground Pins for Each
    Half Bridge
  • Intelligent Gate Drive and Cross Conduction
    Prevention
  • No External Snubber or Schottky Diode is
    Required
  • High-Efficiency Power Stage (up to 97%) with
    Low RDS(on)
    MOSFETs (80 mΩ at TJ = 25°C)
  • Operating Supply Voltage up to 50 V
    (70 V Absolute Maximum)
  • Up to 5 A Continuous Phase Current
    (7 A Peak)
  • Independent Control of Three Phases
  • PWM Operating Frequency up to 500 kHz
  • Integrated Self-Protection Circuits Including
    Undervoltage, Overtemperature, Overload, and
    Short Circuit
  • Programmable Cycle-by-Cycle Current Limit
    Protection
  • Independent Supply and Ground Pins for Each
    Half Bridge
  • Intelligent Gate Drive and Cross Conduction
    Prevention
  • No External Snubber or Schottky Diode is
    Required

The DRV8332 is a high performance, integrated three phase motor driver with an advanced protection system.

Because of the low RDS(on) of the power MOSFETs and intelligent gate drive design, the efficiency of this motor driver can be up to 97%, which enables the use of smaller power supplies and heatsinks, and is a good candidate for energy efficient applications.

The DRV8332 requires two power supplies, one at 12 V for GVDD and VDD, and another up to 50 V for PVDD. The DRV8332 can operate at up to 500-kHz switching frequency while still maintain precise control and high efficiency. It also has an innovative protection system safeguarding the device against a wide range of fault conditions that could damage the system. These safeguards are short-circuit protection, overcurrent protection and undervoltage protection. The DRV8332 has a current-limiting circuit that prevents device shutdown during load transients such as motor start-up. A programmable overcurrent detector allows adjustable current limit and protection level to meet different motor requirements.

The DRV8332 has unique independent supply and ground pins for each half bridge, which makes it possible to provide current measurement through external shunt resistor and support half bridge drivers with different power supply voltage requirements.

The DRV8332 is a high performance, integrated three phase motor driver with an advanced protection system.

Because of the low RDS(on) of the power MOSFETs and intelligent gate drive design, the efficiency of this motor driver can be up to 97%, which enables the use of smaller power supplies and heatsinks, and is a good candidate for energy efficient applications.

The DRV8332 requires two power supplies, one at 12 V for GVDD and VDD, and another up to 50 V for PVDD. The DRV8332 can operate at up to 500-kHz switching frequency while still maintain precise control and high efficiency. It also has an innovative protection system safeguarding the device against a wide range of fault conditions that could damage the system. These safeguards are short-circuit protection, overcurrent protection and undervoltage protection. The DRV8332 has a current-limiting circuit that prevents device shutdown during load transients such as motor start-up. A programmable overcurrent detector allows adjustable current limit and protection level to meet different motor requirements.

The DRV8332 has unique independent supply and ground pins for each half bridge, which makes it possible to provide current measurement through external shunt resistor and support half bridge drivers with different power supply voltage requirements.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet Three Phase PWM Motor Driver, DRV8332-HT datasheet (Rev. B) 31 Jan 2014

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins Download
HTSSOP (DDV) 44 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos