DRV8353R 100-V Three-Phase Smart Gate Driver With Buck Regulator and Three Current Shunt Amplifiers | TI.com

DRV8353R
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
100-V Three-Phase Smart Gate Driver With Buck Regulator and Three Current Shunt Amplifiers

 

Description

The DRV835x family of devices are highly-integrated gate drivers for three-phase brushless DC (BLDC) motor applications. These applications include field-oriented control (FOC), sinusoidal current control, and trapezoidal current control of BLDC motors. The device variants provide optional integrated current shunt amplifiers to support different motor control schemes and a buck regulator to power the gate driver or external controller.

The DRV835x uses smart gate drive (SGD) architecture to decrease the number of external components that are typically necessary for MOSFET slew rate control and protection circuits. The SGD architecture also optimizes dead time to prevent shoot-through conditions, provides flexibility in decreasing electromagnetic interference (EMI) by MOSFET slew rate control, and protects against gate short circuit conditions through VGS monitors. A strong gate pulldown circuit helps prevent unwanted dV/dt parasitic gate turn on events

Various PWM control modes (6x, 3x, 1x, and independent) are supported for simple interfacing to the external controller. These modes can decrease the number of outputs required of the controller for the motor driver PWM control signals. This family of devices also includes 1x PWM mode for simple sensored trapezoidal control of a BLDC motor by using an internal block commutation table.

Features

  • 9 to 100-V, Triple half-bridge gate driver
    • Optional integrated buck regulator
    • Optional triple low-side current shunt amplifiers
  • Smart gate drive architecture
    • Adjustable slew rate control for EMI performance
    • VGS handshake and minimum dead-time insertion to prevent shoot-through
    • 50-mA to 1-A peak source current
    • 100-mA to 2-A peak sink current
    • dV/dt mitigation through strong pulldown
  • Integrated gate driver power supplies
    • High-side doubler charge pump For 100% PWM duty cycle control
    • Low-side linear regulator
  • Integrated LM5008A buck regulator
    • 6 to 95-V operating voltage range
    • 2.5 to 75-V, 350-mA output capability
  • Integrated triple current shunt amplifiers
    • Adjustable gain (5, 10, 20, 40 V/V)
    • Bidirectional or unidirectional support
  • 6x, 3x, 1x, and independent PWM modes
    • Supports 120° sensored operation
  • SPI or hardware interface available
  • Low-power sleep mode (20 µA at VVM = 48-V)
  • Integrated protection features
    • VM undervoltage lockout (UVLO)
    • Gate drive supply undervoltage (GDUV)
    • MOSFET VDS overcurrent protection (OCP)
    • MOSFET shoot-through prevention
    • Gate driver fault (GDF)
    • Thermal warning and shutdown (OTW/OTSD)
    • Fault condition indicator (nFAULT)

All trademarks are the property of their respective owners.

Parametrics

Compare all products in Brushless DC (BLDC) motor drivers Email Download to Excel
Part number Order Rating Control method Architecture Gate drive (A) Vs (Min) (V) Vs ABS (Max) (V) Control I/F Operating temperature range (C) Features Package Group Approx. price (US$)
DRV8353R Order now Catalog     External Control
Trapezoidal Control    
Gate Driver     1     9     102     6xPWM
3xPWM
1xPWM    
-40 to 125     Buck Step Down Converter
Current Sense Amplifier
Hardware Management I/F
SPI/I2C
Smart Gate Drive    
VQFN | 48     2.31 | 1ku    
DRV8350 Order now Catalog     External Control
Trapezoidal Control    
Gate Driver     1     9     102     6xPWM
3xPWM
1xPWM    
-40 to 125     Hardware Management I/F
SPI/I2C
Smart Gate Drive    
WQFN | 32     1.49 | 1ku    
DRV8350R Order now Catalog     External Control
Trapezoidal Control    
Gate Driver     1     9     102     6xPWM
3xPWM
1xPWM    
-40 to 125     Buck Step Down Converter
Hardware Management I/F
SPI/I2C
Smart Gate Drive    
VQFN | 48     2.11 | 1ku    
DRV8353 Order now Catalog     External Control
Trapezoidal Control    
Gate Driver     1     9     102     6xPWM
3xPWM
1xPWM    
-40 to 125     Current Sense Amplifier
Hardware Management I/F
SPI/I2C
Smart Gate Drive    
WQFN | 40     1.68 | 1ku