DRV8701
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
45-V, H-bridge smart gate driver

 

Models (3)

Title Category Type Date
DRV8701 TINA-TI Transient Reference Design TINA-TI Reference Design TSC 13 Aug 2015
DRV8701 TINA-TI Transient Spice Model TINA-TI Spice Model ZIP 13 Aug 2015
DRV8701E PSpice Transient Model PSpice Model ZIP 20 Mar 2015

Design kits & evaluation modules (1)

Name Part# Type
DRV8701 Full Bridge Brushed DC Motor Gate Driver Evaluation Module DRV8701EVM Evaluation Modules & Boards

Reference designs

Single Phase Brushless DC (BLDC) with Brushed Motor Driver Reference Design

TIDA-00875 demonstrates how to reconfigure existing brushed motor drivers to control single phase brushless (BLDC) motors. The DRV8801 and DRV8701 are used to control a single phase BLDC motor. The DRV8801 design controls the motor at 100% duty cycle. When the device is powered up, the motor runs (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.

CAD/CAE symbols

Part# Package | Pins CAD File (.bxl) STEP Model (.stp)
DRV8701 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Please follow the instructions below to view the CAD symbols:

Step 1: Download and install the Ultra Librarian software

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.

Step 3: Open the .bxl file with the Ultra Librarian software.

You can always access the complete CAD/CAE Symbols database at //webench.ti.com/cad/

Both PCB footprints and schematic symbols are available for download in a vendor neutral format, which can then be exported to the leading EDA CAD/CAE design tools using the Ultra Librarian Reader. The reader is available as a free download.

The UL Reader is a subset of the Ultra Librarian toolset that can generate, import, and export components and their attributes in virtually any EDA CAD/CAE format.