DRV8702-Q1 Automotive Brushed DC Motor Gate Driver | TI.com

DRV8702-Q1
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
Automotive Brushed DC Motor Gate Driver

 

Description

The DRV870x-Q1 devices are small single H-bridge gate drivers that use four external N-channel MOSFETs targeted to drive a bidirectional brushed-DC motor.

A PH/EN, independent H-Bridge, or PWM interface allows simple interfacing to controller circuits. An internal sense amplifier provides adjustable current control. Integrated Charge-Pump allows for 100% duty cycle support and can be used to drive external reverse battery switch.

Independent Half Bridge mode allows sharing of half bridges to control multiple DC motors sequentially in a cost-efficient way. The gate driver includes circuitry to regulate the winding current using fixed off-time PWM current chopping.

The DRV870x-Q1 devices include Smart Gate Drive technology to remove the need for any external gate components (resistors and Zener diodes) while protecting the external FETs. The Smart Gate Drive architecture optimizes dead time to avoid any shoot-through conditions, provides flexibility in reducing electromagnetic interference (EMI) with programmable slew-rate control and protects against any gate-short conditions. Additionally, active and passive pulldowns are included to prevent any dv/dt gate turn on.

Features

  • AEC-Q100 Qualified for Automotive Applications
    • Device Temperature Grade 1: –40°C to +125°C Ambient Operating Temperature
  • Single H-Bridge Gate Driver
    • Drives Four External N-Channel MOSFETs
    • Supports 100% PWM Duty Cycle
  • 5.5 to 45-V Operating Supply-Voltage Range
  • Three Control-Interface Options
    • PH/EN, Independent H-Bridge, and PWM
  • Serial Interface for Configuration (DRV8703-Q1)
  • Smart Gate Drive Architecture
    • Adjustable Slew-Rate Control
  • Independent Control of Each H-Bridge
  • Supports 1.8-V, 3.3-V, and 5-V logic inputs
  • Current-Shunt Amplifier
  • Integrated PWM Current Regulation
  • Low-Power Sleep Mode
  • Protection Features
    • Supply Undervoltage Lockout (UVLO)
    • Charge-Pump Undervoltage (CPUV) Lockout
    • Overcurrent Protection (OCP)
    • Gate-Driver Fault (GDF)
    • Thermal Shutdown (TSD)
    • Watchdog Timer (DRV8703-Q1)
    • Fault-Condition Output (nFAULT)

All trademarks are the property of their respective owners.

Parametrics

Compare all products in Brushed DC (BDC) motor drivers Email Download to Excel
Part number Order Number of full bridges Vs (Min) (V) Vs (Max) (V) Peak output current (A) RDS(ON) (HS + LS) (mOhms) Control mode Control interface Features Package size: mm2:W x L (PKG) Approx. price (US$) Rating
DRV8702-Q1 Order now 1     5.5     45     NULL     NULL     Independent 1/2-Bridge
PH/EN
PWM    
Hardware (GPIO)     Current Regulation
Current Sense Amplifier
Smart Gate Drive    
32VQFN: 25 mm2: 5 x 5 (VQFN | 32)     0.99 | 1ku     Automotive    
DRV8702D-Q1 Order now 1/2     5.5     45     NULL     NULL     Independent 1/2-Bridge
PWM    
Hardware (GPIO)     Current Regulation
Current Sense Amplifier
Smart Gate Drive    
32VQFN: 25 mm2: 5 x 5 (VQFN | 32)     0.64 | 1ku     Automotive    
DRV8703-Q1 Order now 1     5.5     45     NULL     0     Independent 1/2-Bridge
PH/EN
PWM    
Hardware (GPIO)
SPI    
Current Regulation
Current Sense Amplifier
Smart Gate Drive    
32VQFN: 25 mm2: 5 x 5 (VQFN | 32)     1.03 | 1ku     Automotive    
DRV8703D-Q1 Order now 1/2     5.5     45     NULL     NULL     Independent 1/2-Bridge
PWM    
Hardware (GPIO)
SPI    
Current Regulation
Current Sense Amplifier
Smart Gate Drive    
32VQFN: 25 mm2: 5 x 5 (VQFN | 32)     0.69 | 1ku     Automotive    
DRV8704 Order now 2     8     52     NULL     NULL     PWM     Hardware (GPIO)
SPI    
Current Regulation     38HTSSOP: 43 mm2: 4.4 x 9.7 (HTSSOP | 38)     1.67 | 1ku     Catalog    
DRV8705-Q1 Order now 1     4.5     37         Independent 1/2-Bridge
PH/EN
PWM    
Hardware (GPIO)
SPI    
Current Sense Amplifier
Smart Gate Drive    
32VQFN: 25 mm2: 5 x 5 (VQFN | 32)     0.97 | 1ku     Automotive    
DRV8706-Q1 Order now 1     4.5     37         Independent 1/2-Bridge
PH/EN
PWM    
Hardware (GPIO)
SPI    
Inline Current Sense Amplifier
Smart Gate Drive    
32VQFN: 25 mm2: 5 x 5 (VQFN | 32)     1.12 | 1ku     Automotive