Product details

Number of full bridges 2 Vs (min) (V) 8 Vs ABS (max) (V) 60 Sleep current (µA) 65 Control mode PWM Control interface Hardware (GPIO), SPI Features Current Regulation Rating Catalog Operating temperature range (°C) -40 to 85
Number of full bridges 2 Vs (min) (V) 8 Vs ABS (max) (V) 60 Sleep current (µA) 65 Control mode PWM Control interface Hardware (GPIO), SPI Features Current Regulation Rating Catalog Operating temperature range (°C) -40 to 85
HTSSOP (DCP) 38 62.08 mm² 9.7 x 6.4
  • Pulse Width Modulation (PWM) Motor Driver
    • Drives External N-Channel MOSFETs
    • PWM Control Interface for Dual DC Motors
    • Supports 100% PWM Duty Cycle
  • 8-V to 52-V Operating Supply Voltage Range
  • Adjustable Gate Drive (4 Levels)
    • 50-mA to 200-mA Source Current
    • 100-mA to 400-mA Sink Current
  • Integrated PWM Current Regulation
  • Flexible Decay Modes
    • Automatic Mixed Decay Mode
    • Slow Decay
    • Fast Decay
    • Mixed Decay (Adjustable Percent Fast)
  • Highly Configurable SPI
  • Torque DAC to Digitally Scale Current
  • Low-Current Sleep Mode (65 µA)
  • 5-V, 10-mA LDO Regulator
  • Thermally-Enhanced Surface-Mount Package
    • 38-Pin HTSSOP (PowerPAD)
  • Protection Features
    • VM Undervoltage Lockout (UVLO)
    • Gate Driver Fault (PDF)
    • Overcurrent Protection (OCP)
    • Thermal Shutdown (TSD)
    • Fault Condition Indication Pin (nFAULT)
    • Fault Diagnostics through SPI
  • Pulse Width Modulation (PWM) Motor Driver
    • Drives External N-Channel MOSFETs
    • PWM Control Interface for Dual DC Motors
    • Supports 100% PWM Duty Cycle
  • 8-V to 52-V Operating Supply Voltage Range
  • Adjustable Gate Drive (4 Levels)
    • 50-mA to 200-mA Source Current
    • 100-mA to 400-mA Sink Current
  • Integrated PWM Current Regulation
  • Flexible Decay Modes
    • Automatic Mixed Decay Mode
    • Slow Decay
    • Fast Decay
    • Mixed Decay (Adjustable Percent Fast)
  • Highly Configurable SPI
  • Torque DAC to Digitally Scale Current
  • Low-Current Sleep Mode (65 µA)
  • 5-V, 10-mA LDO Regulator
  • Thermally-Enhanced Surface-Mount Package
    • 38-Pin HTSSOP (PowerPAD)
  • Protection Features
    • VM Undervoltage Lockout (UVLO)
    • Gate Driver Fault (PDF)
    • Overcurrent Protection (OCP)
    • Thermal Shutdown (TSD)
    • Fault Condition Indication Pin (nFAULT)
    • Fault Diagnostics through SPI

The DRV8704 is a dual-brushed motor controller for industrial equipment applications. The device controls external N-channel MOSFETs configured as two H-bridges.

Motor current can be accurately controlled using adaptive blanking time and various current decay modes, including an automatic mixed decay mode.

A simple PWM interface allows easy interfacing to controller circuits. A SPI serial interface is used to program the device operation. Output current (torque), gate drive settings, and decay mode are all programmable through a SPI serial interface.

Internal shutdown functions are provided for overcurrent protection, short-circuit protection, gate driver faults, undervoltage lockout (UVLO), and overtemperature. Fault conditions are indicated by a FAULTn pin, and each fault condition is reported by a dedicated bit through SPI.

The DRV8704 is packaged in a PowerPAD™ 38-pin HTSSOP package with thermal pad (Eco-friendly: RoHS & no Sb/Br).

The DRV8704 is a dual-brushed motor controller for industrial equipment applications. The device controls external N-channel MOSFETs configured as two H-bridges.

Motor current can be accurately controlled using adaptive blanking time and various current decay modes, including an automatic mixed decay mode.

A simple PWM interface allows easy interfacing to controller circuits. A SPI serial interface is used to program the device operation. Output current (torque), gate drive settings, and decay mode are all programmable through a SPI serial interface.

Internal shutdown functions are provided for overcurrent protection, short-circuit protection, gate driver faults, undervoltage lockout (UVLO), and overtemperature. Fault conditions are indicated by a FAULTn pin, and each fault condition is reported by a dedicated bit through SPI.

The DRV8704 is packaged in a PowerPAD™ 38-pin HTSSOP package with thermal pad (Eco-friendly: RoHS & no Sb/Br).

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
DRV8701 ACTIVE 47-V H-bridge smart gate driver Single Brushed DC Motor Gate Driver (PH/EN, PWM Ctrl)

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Type Title Date
* Data sheet DRV8704 52-V Dual H-Bridge PWM Gate Driver datasheet PDF | HTML 28 Oct 2015
Application note Best Practices for Board Layout of Motor Drivers (Rev. B) PDF | HTML 14 Oct 2021
Application note Cut-Off Switch in High-Current Motor-Drive Applications (Rev. A) 20 Aug 2018
Application note PowerPAD™ Thermally Enhanced Package (Rev. H) 06 Jul 2018
Application brief PowerPAD™ Made Easy (Rev. B) 12 May 2004

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DRV8704EVM — Dual Brushed DC Motor Gate Driver Evaluation Module

The DRV8704 evaluation module (EVM) demonstrates the integrated current regulating capabilities and performance of the DRV8704 integrated circuit from Texas Instruments. The EVM includes the DRV8704 to control two brushed motors, a simple jumper connection scheme to route the DRV8704 inputs, a (...)

User guide: PDF
Not available on TI.com
Package Pins Download
HTSSOP (DCP) 38 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos