DRV8711
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
Stepper motor gate driver with on-chip 1/256 micro-stepping indexer and stall detect

Stepper motor gate driver with on-chip 1/256 micro-stepping indexer and stall detect - DRV8711
Datasheet
 

Design kits & evaluation modules (2)

Name Part# Type
Evaluation Module for Stepper Motor Pre-Driver with On-Chip 1/256 Micro-Stepping Indexer DRV8711EVM Evaluation Modules & Boards
Stepper Motor BoosterPack featuring DRV8711 and CSD88537ND BOOST-DRV8711 Evaluation Modules & Boards

Reference designs

4-Axis CNC Router with 250 kHz Control Loop with PRU-ICSS based on SORTE Reference Design

The TIDEP0061 reference design implements an application example of an 4-axis CNC router with 250 kHz control loop based on the Simple Open Real-Time Ethernet (SORTE) protocol with the Programmable Real-time Unit and Industrial Communication SubSystem (PRU-ICSS). SORTE enables customer applications (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.

CAD/CAE symbols

Part# Package | Pins CAD File (.bxl) STEP Model (.stp)
DRV8711 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Please follow the instructions below to view the CAD symbols:

Step 1: Download and install the Ultra Librarian software

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.

Step 3: Open the .bxl file with the Ultra Librarian software.

You can always access the complete CAD/CAE Symbols database at //webench.ti.com/cad/

Both PCB footprints and schematic symbols are available for download in a vendor neutral format, which can then be exported to the leading EDA CAD/CAE design tools using the Ultra Librarian Reader. The reader is available as a free download.

The UL Reader is a subset of the Ultra Librarian toolset that can generate, import, and export components and their attributes in virtually any EDA CAD/CAE format.