DRV8801-Q1 Automotive 2.8A Brushed DC Motor Driver with Current Sense (PH/EN Ctrl) | TI.com

DRV8801-Q1
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
Automotive 2.8A Brushed DC Motor Driver with Current Sense (PH/EN Ctrl)

 

Recommended alternative parts

  • DRV8823-Q1  -  Automotive 1.5A Quad Brushed or Dual Bipolar Stepper Motor Driver (Serial Ctrl)
  • DRV8832-Q1  -  Automotive 1A Low Voltage Brushed DC Motor Driver with Voltage Regulation

Special note

Please see the commercial grade evaluation module DRV8801EVM to evaluate this device

Description

The DRV8801-Q1 provides a versatile power driver solution with a full H-bridge driver. The device can drive a brushed DC motor or one winding of a stepper motor, as well as other devices like solenoids. A simple PHASE/ENABLE interface allows easy interfacing to controller circuits

The output stages use N-channel power MOSFETs configured as ½-H-bridges. The DRV8801-Q1 is capable of peak output currents up to ±2.8 A and operating voltages up to 38 V. An internal charge pump generates needed gate drive voltages.

A low-power sleep mode is provided which shuts down internal circuitry to achieve very low quiescent current draw. This sleep mode can be set using a dedicated nSLEEP pin.

Internal protection functions are provided: undervoltage lockout, overcurrent protection, short-to-supply protection, short-to-ground protection, overtemperature warning, and overtemperature shutdown. Overcurrent (including short-to-ground and short-to-supply) and overtemperature fault conditions are indicated via an nFAULT pin.

The DRV8801-Q1 is packaged in a 16-pin QFN package with exposed thermal pad, providing enhanced thermal dissipation.

For all available packages, see the orderable addendum at the end of the datasheet.

Features

  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With The Following Results:
    • Device Temperature Grade 1: TA = –40ºC to 125ºC
    • Device HBM ESD Classification Level H2
    • Device CDM ESD Classification Level C4
  • Low RDS(on) Outputs (0.83-Ω HS + LS Typical)
  • Low-Power Sleep Mode
  • 100% PWM Supported
  • 8–38 V Operating Supply Voltage Range
  • Thermally Enhanced Surface Mount Package
  • Configurable Overcurrent Limit
  • Protection Features
    • VBB Undervoltage Lockout (UVLO)
    • Overcurrent Protection (OCP)
    • Short-to-supply Protection
    • Short-to-ground Protection
    • Overtemperature Warning (OTW)
    • Overtemperature Shutdown (OTS)
    • Overcurrent and Overtemperature Fault Conditions Indicated on Pins (nFAULT)

All trademarks are the property of their respective owners.

Parametrics

Compare all products in Brushed DC (BDC) motor drivers Email Download to Excel
Part number Order Number of full bridges Vs (Min) (V) Vs (Max) (V) Peak output current (A) RDS(ON) (HS + LS) (mOhms) Control mode Control interface Features Package size: mm2:W x L (PKG) Approx. price (US$) Rating
DRV8801-Q1 Order now 3     8     38     3     830     PH/EN     Hardware (GPIO)     Current Sense Amplifier     16QFN: 16 mm2: 4 x 4 (QFN | 16)     1.38 | 1ku     Automotive    
DRV8801A-Q1 Order now 1     6.5     36     2.8     830     PH/EN     Hardware (GPIO)     Current Sense Amplifier     16WQFN: 16 mm2: 4 x 4 (WQFN | 16)     1.47 | 1ku     Automotive