DRV8801A-Q1 Automotive 2.8A Brushed DC Motor Driver with Current Sense (PH/EN Ctrl) | TI.com

DRV8801A-Q1 (ACTIVE)

Automotive 2.8A Brushed DC Motor Driver with Current Sense (PH/EN Ctrl)

 

Special note

For evaluation purposes, please see the commercial grade evaluation module DRV8801EVM

Description

The DRV8801A-Q1 device provides a versatile motor-driver solution with a full H-bridge driver. The device can drive a brushed DC motor or one winding of a stepper motor, as well as other devices like solenoids. A simple PHASE and ENABLE interface allows easy interfacing to controller circuits.

The output stages use N-channel power MOSFETs configured as an H-bridge. The DRV8801A-Q1 device is capable of peak output currents up to ±2.8 A and operating voltages up to 36 V. An internal charge pump generates required gate drive voltages.

A low-power sleep mode is provided which shuts down internal circuitry to achieve very low quiescent current draw. This sleep mode can be set using a dedicated nSLEEP pin.

Internal protection functions are provided undervoltage lockout, overcurrent protection, short-to-supply protection, short-to-ground protection, overtemperature warning, and overtemperature shutdown. Overcurrent (including short-to-ground and short-to-supply) and overtemperature fault conditions are indicated via an nFAULT pin.

The DRV8801A-Q1 device is packaged in a 16-pin WQFN package with wettable flanks and exposed thermal pad (Eco-friendly: RoHS & no Sb/Br).

For all available packages, see the orderable addendum at the end of the datasheet.

Features

  • Qualified for Automotive Applications
  • Low ON-Resistance (0.83 Ω) Outputs
  • Low-Power Sleep Mode
  • 100% PWM Supported
  • 6.5 to 36-V Operating Supply Voltage Range
  • Thermally Enhanced Surface-Mount Package
  • Configurable Overcurrent Limit
  • Protection Features
    • VBB Undervoltage Lockout (UVLO)
    • Overcurrent Protection (OCP)
    • Short-to-Supply Protection
    • Short-to-Ground Protection
    • Overtemperature Warning (OTW)
    • Overtemperature shutdown (OTS)
    • Overcurrent and Overtemperature Fault Conditions Indicated On Pin (nFAULT)

All trademarks are the property of their respective owners.

Parametrics

Compare all products in Brushed DC (BDC) motor drivers Email Download to Excel
Part number Order Vs (Min) (V) Vs (Max) (V) Peak output current (A) Number of half bridges Control I/F RDS(ON) (HS + LS) (mOhms) Rating Operating temperature range (C) Package Group Package size: mm2:W x L (PKG) Approx. price (US$)
DRV8801A-Q1 Order now 6.5     36     2.8     2     PH/EN     830     Automotive     -40 to 125     WQFN | 16     16WQFN: 16 mm2: 4 x 4 (WQFN | 16)     1.47 | 1ku    
DRV8801-Q1 Order now 8     38     2.8     2     PH/EN     830     Automotive     -40 to 125     QFN | 16     16QFN: 16 mm2: 4 x 4 (QFN | 16)     1.38 | 1ku