DRV8802
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
45-V, 1.6-A dual H-bridge motor driver with current regulation

45-V, 1.6-A dual H-bridge motor driver with current regulation - DRV8802
Datasheet
 

Design kits & evaluation modules (1)

Name Part# Type
DRV8802 Evaluation Module DRV8802EVM Evaluation Modules & Boards

Reference designs

Automotive HVAC Damper Motor Control

TIDA-00144 reference design consists of a 1.6A, dual H-bridge motor driver and a small number of external components that can drive up to two brushed DC motors found in automotive HVAC damper motor applications. This design features off battery capabilities with 45V maximum operating supply voltage (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.

Software (1)

DRV88xx Software (Rev. E)  (ZIP 13015 KB )    09 Nov 2018  

CAD/CAE symbols

Part# Package | Pins CAD File (.bxl) STEP Model (.stp)
DRV8802 Download -

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Please follow the instructions below to view the CAD symbols:

Step 1: Download and install the Ultra Librarian software

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.

Step 3: Open the .bxl file with the Ultra Librarian software.

You can always access the complete CAD/CAE Symbols database at //webench.ti.com/cad/

Both PCB footprints and schematic symbols are available for download in a vendor neutral format, which can then be exported to the leading EDA CAD/CAE design tools using the Ultra Librarian Reader. The reader is available as a free download.

The UL Reader is a subset of the Ultra Librarian toolset that can generate, import, and export components and their attributes in virtually any EDA CAD/CAE format.