DRV8803
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
2.0A Unipolar Stepper Motor or 1A Quad Solenoid/Relay Driver (PWM Ctrl)

2.0A Unipolar Stepper Motor or 1A Quad Solenoid/Relay Driver (PWM Ctrl) - DRV8803
Datasheet
 

Design kits & evaluation modules (1)

Name Part# Type
DRV8803 Evaluation Module DRV8803EVM Evaluation Modules & Boards

Reference designs

Capacitor Bank Control and HMI Subsystem Reference Design for Automatic Power Factor Controller

The TIDA-00737 TI design demonstrates working of various functional blocks of an Automatic Power Factor Controller used in MV/LV electrical distribution including – Accurate measurement and computation of voltages, currents, power and power factor; Display of measured parameters using 4 digit (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.

CAD/CAE symbols

Part# Package | Pins CAD File (.bxl) STEP Model (.stp)
DRV8803 Download Download
Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Please follow the instructions below to view the CAD symbols:

Step 1: Download and install the Ultra Librarian software

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.

Step 3: Open the .bxl file with the Ultra Librarian software.

You can always access the complete CAD/CAE Symbols database at //webench.ti.com/cad/

Both PCB footprints and schematic symbols are available for download in a vendor neutral format, which can then be exported to the leading EDA CAD/CAE design tools using the Ultra Librarian Reader. The reader is available as a free download.

The UL Reader is a subset of the Ultra Librarian toolset that can generate, import, and export components and their attributes in virtually any EDA CAD/CAE format.