DRV8804 2.0A Unipolar Stepper Motor or 1A Quad Solenoid/Relay Driver (Serial Ctrl) | TI.com

DRV8804
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
2.0A Unipolar Stepper Motor or 1A Quad Solenoid/Relay Driver (Serial Ctrl)

 

Description

The DRV8804 provides a 4-channel low-side driver with overcurrent protection. It has built-in diodes to clamp turnoff transients generated by inductive loads and can be used to drive unipolar stepper motors, DC motors, relays, solenoids, or other loads

In the SOIC (DW) package, the DRV8804 can supply up to 1.5-A (one channel on) or 800-mA (all channels on) continuous output current per channel, at 25°C. In the HTSSOP (PWP) package, it can supply up to 2-A (one channel on) or 1-A (four channels on) continuous output current per channel, at 25°C with proper PCB heatsinking.

A serial interface is provided including a serial data output, which can be daisy-chained to control multiple devices with one serial interface.

Internal shutdown functions are provided for overcurrent protection, short-circuit protection, undervoltage lockout, and overtemperature, and faults are indicated by a fault output pin.

The DRV8804 is available in a 20-pin, thermally-enhanced SOIC package and a 16-pin HTSSOP package (Eco-friendly: RoHS & no Sb/Br).

Features

  • 4-Channel Protected Low-Side Driver
    • Four N-Channel MOSFETs With Overcurrent
      Protection
    • Integrated Inductive Clamp Diodes
    • Serial Interface
  • DW Package: 1.5-A (Single Channel On) /
    800-mA (Four Channels On) Maximum Drive
    Current per Channel (at 25°C)
  • PWP Package: 2-A (Single Channel On) /
    1-A (Four Channels On) Maximum Drive Current
    per Channel (at 25°C, With Proper PCB
    Heatsinking)
  • 8.2-V to 60-V Operating Supply Voltage Range
  • Thermally-Enhanced Surface Mount Package

Parametrics

Compare all products in Stepper motor drivers Email Download to Excel
Part number Order Vs (Min) (V) Vs (Max) (V) Peak output current (A) RDS(ON) (HS + LS) (mOhms) Control mode Control interface Micro-stepping levels Features Package size: mm2:W x L (PKG) Approx. price (US$)
DRV8804 Order now 8.2     60     2.3     500     Serial     Serial         16HTSSOP: 32 mm2: 6.4 x 5 (HTSSOP | 16)
20SOIC: 132 mm2: 10.3 x 12.8 (SOIC | 20)    
1.23 | 1ku    
DRV8803 Order now 8.2     60     2.3     500     PWM     Hardware (GPIO)         16HTSSOP: 32 mm2: 6.4 x 5 (HTSSOP | 16)
20SOIC: 132 mm2: 10.3 x 12.8 (SOIC | 20)    
1.23 | 1ku    
DRV8805 Order now 8.2     60     2.3     500     STEP/DIR     Hardware (GPIO)     2       16HTSSOP: 32 mm2: 6.4 x 5 (HTSSOP | 16)
20SOIC: 132 mm2: 10.3 x 12.8 (SOIC | 20)    
1.28 | 1ku    
DRV8806 Order now 8.2     40     3     500     Serial     Serial       Open-Load Detection     16HTSSOP: 32 mm2: 6.4 x 5 (HTSSOP | 16)     1.10 | 1ku    
DRV8860 Order now 8     38     0.62     1500     Serial     Serial       Open-Load Detection     16HTSSOP: 32 mm2: 6.4 x 5 (HTSSOP | 16)
16TSSOP: 22 mm2: 4.4 x 5 (TSSOP | 16)    
1.32 | 1ku