DRV8818
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
2.5A Bipolar Stepper Motor Driver with On-Chip 1/8 Microstepping Indexer (Step/Dir Ctrl)

2.5A Bipolar Stepper Motor Driver with On-Chip 1/8 Microstepping Indexer (Step/Dir Ctrl) - DRV8818
Datasheet
 

Design kits & evaluation modules (1)

Name Part# Type
DRV8818 Evaluation Module DRV8818EVM Evaluation Modules & Boards

Reference designs

Stepper Motor System with Medium Torque Drive

This bipolar stepper motor system implements an MSP430, a DRV8818, and a NEMA 23 motor.  It's suitable for applications requiring up to 140 oz-in of torque, and up to 800 RPM.  Motor voltage support is 8V to 35V, and max current is 2.5A.  A multitude of configuration options allow (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.

Software (1)

DRV8818 Software (Rev. D)  (ZIP 14291 KB )    12 Sep 2018