DRV8823 32-V, 1-A dual bipolar stepper or quad H-bridge motor driver with current regulation | TI.com

DRV8823
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
32-V, 1-A dual bipolar stepper or quad H-bridge motor driver with current regulation

 

Recommended alternative parts

  • DRV8885  -  The DRV8885 is a single-channel stepper driver with integrated microstepping up to 1/16 and Integrated Current Sensing

Description

The DRV8823 provides an integrated motor driver solution for printers and other office automation equipment applications.

The motor driver circuit includes four H-bridge drivers. Each of the motor driver blocks employ N-channel power MOSFETs configured as an H-bridge to drive the motor windings.

A simple serial interface allows control of all functions of the motor driver with only a few digital signals. The devices also provides a low-power sleep function.

The motor drivers provide PWM current control capability. The current is programmable, based on an externally supplied reference voltage and an external current sense resistor. In addition, eight current levels (set through the serial interface) allow microstepping with bipolar stepper motors.

Internal shutdown functions are provided for overcurrent protection (OCP), short-circuit protection, undervoltage lockout, and overtemperature.

The DRV8823 is packaged in a 48-pin HTSSOP package (eco-friendly: RoHS and no Sb/Br).

Features

  • PWM Motor Driver With Four H-Bridges
    • Drives Two Stepper Motors, One Stepper and
      Two DC Motors, or Four DC Motors
    • Up to 1.5-A Current Per Winding
    • Low On-Resistance
    • Programmable Maximum Winding Current
    • Three-Bit Winding Current Control Allows up to
      Eight Current Levels
    • Selectable Slow or Mixed Decay Modes
  • 8- to 32-V Operating Supply Voltage Range
  • Internal Charge Pump for Gate Drive
  • Built-in 3.3-V Reference
  • Serial Digital Control Interface
  • Fully Protected Against Undervoltage,
    Overtemperature, and Overcurrent Events
  • Thermally-Enhanced Surface Mount Package

Parametrics

Compare all products in Stepper motor drivers Email Download to Excel
Part number Order Number of full bridges Vs (Min) (V) Vs (Max) (V) Full-scale current (A) Peak output current (A) RDS(ON) (HS + LS) (mOhms) Control mode Control interface Micro-stepping levels Features Package size: mm2:W x L (PKG) Approx. price (US$)
DRV8823 Order now 4     8     32     1     1.5     550     Serial     Serial     8     Current Regulation     48HTSSOP: 101 mm2: 8.1 x 12.5 (HTSSOP | 48)     1.76 | 1ku    
DRV8821 Order now 4     8     32     1.5     1.5     550     STEP/DIR     Hardware (GPIO)     8     Current Regulation     48HTSSOP: 101 mm2: 8.1 x 12.5 (HTSSOP | 48)     1.76 | 1ku    
DRV8886 Order now 2     8     37     2     3     550     STEP/DIR     Hardware (GPIO)     16     Current Regulation
Integrated Current Sensing    
24HTSSOP: 34 mm2: 4.4 x 7.8 (HTSSOP | 24)
28WQFN: 19 mm2: 3.5 x 5.5 (WQFN | 28)    
1.33 | 1ku