DRV8824 1.6A Bipolar Stepper Motor Driver with On-Chip 1/32 Microstepping Indexer (Step/Dir Ctrl) | TI.com

DRV8824 (ACTIVE)

1.6A Bipolar Stepper Motor Driver with On-Chip 1/32 Microstepping Indexer (Step/Dir Ctrl)

1.6A Bipolar Stepper Motor Driver with On-Chip 1/32 Microstepping Indexer (Step/Dir Ctrl) - DRV8824
Datasheet
 

Recommended alternative parts

  • DRV8884  -  The DRV8884 has integrated microstepping up to 1/16 and Integrated Current Sensing

Description

The DRV8824 provides an integrated motor driver solution for printers, scanners, and other automated equipment applications. The device has two H-bridge drivers and a microstepping indexer, and is intended to drive a bipolar stepper motor. The output driver block consists of N-channel power MOSFETs configured as full H-bridges to drive the motor windings. The DRV8824 is capable of driving up to 1.6 A of current from each output (with proper heatsinking, at 24 V and 25°C).

A simple STEP/DIR interface allows easy interfacing to controller circuits. Mode pins allow for configuration of the motor in full-step up to 1/32-step modes. Decay mode is configurable so that slow decay, fast decay, or mixed decay can be used. A low-power sleep mode is provided which shuts down internal circuitry to achieve very-low quiescent current draw. This sleep mode can be set using a dedicated nSLEEP pin.

Internal shutdown functions are provided for overcurrent, short circuit, undervoltage lockout, and over temperature. Fault conditions are indicated through the nFAULT pin.

Features

  • PWM Microstepping Stepper Motor Driver
    • Built-In Microstepping Indexer
    • Up to 1/32 Microstepping
  • Multiple Decay Modes:
    • Mixed Decay
    • Slow Decay
    • Fast Decay
  • 8.2-V to 45-V Operating Supply Voltage Range
  • 1.6-A Maximum Drive Current at 24 V and
    TA = 25°C
  • Simple STEP/DIR Interface
  • Low-Current Sleep Mode
  • Built-In 3.3-V Reference Output
  • Small Package and Footprint
  • Protection Features:
    • Overcurrent Protection (OCP)
    • Thermal Shutdown (TSD)
    • VMx Undervoltage Lockout (UVLO)
    • Fault Condition Indication Pin (nFAULT)
  • APPLICATIONS
    • Automatic Teller Machines
    • Money Handling Machines
    • Video Security Cameras
    • Printers
    • Scanners
    • Office Automation Machines
    • Gaming Machines
    • Factory Automation
    • Robotics

Parametrics

Compare all products in Stepper motor drivers Email Download to Excel
Part number Order Vs (Min) (V) Vs (Max) (V) Control I/F Micro-stepping levels Peak output current (A) RDS(ON) (HS + LS) (mOhms) Operating temperature range (C) Approx. price (US$) Rating Package Group
DRV8824 Order now 8.2     45     STEP/DIR     32     1.6     1280     -40 to 85     1.50 | 1ku     Catalog     HTSSOP | 28
VQFN | 28    
DRV8825 Order now 8.2     45     STEP/DIR     32     2.5     400     -40 to 85     1.60 | 1ku     Catalog     HTSSOP | 28    
DRV8880 Order now 6.5     45     STEP/DIR     16     2.5     630     -40 to 125     1.57 | 1ku     Catalog     HTSSOP | 28
WQFN | 28    
DRV8884 Order now 8     37     STEP/DIR     16     1     1400     -40 to 125     1.30 | 1ku     Catalog     HTSSOP | 24
WQFN | 28    
DRV8885 Order now 8     37     STEP/DIR     16     1.5     860     -40 to 125     1.44 | 1ku     Catalog     HTSSOP | 24
WQFN | 28    
DRV8886 Order now 8     37     STEP/DIR     16     2     550     -40 to 125     1.51 | 1ku     Catalog     HTSSOP | 24
WQFN | 28