DRV8830 1A Low Voltage Brushed DC Motor Driver with Speed Regulation (I2C Ctrl) | TI.com

DRV8830 (ACTIVE) 1A Low Voltage Brushed DC Motor Driver with Speed Regulation (I2C Ctrl)

 

Description

The DRV8830 device provides an integrated motor driver solution for battery-powered toys, printers, and other low-voltage or battery-powered motion control applications. The device has one H-bridge driver, and can drive one DC motor or one winding of a stepper motor, as well as other loads like solenoids. The output driver block consists of N-channel and P-channel power MOSFETs configured as an H-bridge to drive the motor winding.

Provided with sufficient PCB heatsinking, the DRV8830 can supply up to 1-A of DC/RMS or peak output current. It operates on power supply voltages from 2.75 V to 6.8 V.

To maintain constant motor speed over varying battery voltages while maintaining long battery life, a PWM voltage regulation method is provided. The output voltage is programmed through an I2C-compatible interface, using an internal voltage reference and DAC.

Internal protection functions are provided for over current protection, short-circuit protection, undervoltage lockout, and overtemperature protection.

The DRV8830 is available in a tiny 3-mm × 3-mm 10-pin VSON package and HVSSOP package with PowerPAD™ (Eco-friendly: RoHS & no Sb/Br).

Features

  • H-Bridge Voltage-Controlled Motor Driver
    • Drives DC Motor, One Winding of a Stepper Motor, or Other
      Actuators/Loads
    • Efficient PWM Voltage Control for Constant Motor Speed
      With Varying Supply Voltages
    • Low MOSFET On-Resistance:
      HS + LS 450 mΩ
  • 1-A Maximum DC/RMS or Peak Drive Current
  • 2.75-V to 6.8-V Operating Supply Voltage Range
  • 300-nA (Typical) Sleep Mode Current
  • Serial I2C-Compatible Interface
  • Multiple Address Selections Allow Up to 9 Devices on One
    I2C Bus
  • Current Limit Circuit and Fault Output
  • Thermally-Enhanced Surface Mount Packages

Parametrics

Compare all products in Brushed DC (BDC) motor drivers Email Download to Excel
Part number Order Vs (Min) (V) Vs (Max) (V) Peak output current (A) Number of half bridges Control I/F RDS(ON) (HS + LS) (mOhms) Rating Operating temperature range (C) Package Group Package size: mm2:W x L (PKG) Approx. price (US$)
DRV8830 Order now 2.75     6.8     1     2     I2C     450     Catalog     -40 to 85     MSOP-PowerPAD | 10
VSON | 10    
10MSOP-PowerPAD: 15 mm2: 4.9 x 3 (MSOP-PowerPAD | 10)
10VSON: 9 mm2: 3 x 3 (VSON | 10)    
0.85 | 1ku