DRV8833C 1A Low Voltage Stepper or Single/Dual Brushed DC Motor Driver (PWM Ctrl) | TI.com

DRV8833C (ACTIVE) 1A Low Voltage Stepper or Single/Dual Brushed DC Motor Driver (PWM Ctrl)

1A Low Voltage Stepper or Single/Dual Brushed DC Motor Driver (PWM Ctrl) - DRV8833C
Datasheet
 

Recommended alternative parts

  • DRV8833  -  The DRV8833 has lower on resistance and higher output current

Description

The DRV8833C provides a dual-bridge motor driver solution for toys, printers, and other mechatronic applications.

The device has two H-bridges and can drive two DC brushed motors, a bipolar stepper motor, solenoids, or other inductive loads.

Each H-bridge output consists of a pair of N-channel and P-channel MOSFETs, with circuitry that regulates the winding current. With proper PCB design, each H-bridge of the DRV8833C can drive up to 700-mA RMS (or DC) continuously, at 25°C with a VM supply of 5 V. The device can support peak currents of up to 1 A per bridge. Current capability is reduced slightly at lower VM voltages.

Internal shutdown functions with a fault output pin are provided for overcurrent protection, short-circuit protection, UVLO, and overtemperature. A low-power sleep mode is also provided.

Features

  • Dual H-Bridge Motor Driver With Current Control
    • 1 or 2 DC Motors or 1 Stepper Motor
    • Low On-Resistance: HS + LS = 1735 mΩ
      (Typical, 25°C)
  • Output Current Capability (at VM = 5 V, 25°C)
    • PWP (HTSSOP) Package
      • 0.7-A RMS, 1-A Peak per H-Bridge
      • 1.4-A RMS in Parallel Mode
    • RTE (QFN) Package
      • 0.6-A RMS, 1-A Peak per H-Bridge
      • 1.2-A RMS in Parallel Mode
  • Wide Power Supply Voltage Range
    • 2.7 to 10.8 V
  • Integrated Current Regulation
  • Easy Pulse-Width-Modulation (PWM) Interface
  • 1.6-µA Low-Current Sleep Mode (at 5 V)
  • Small Package and Footprint
    • 16 HTSSOP (PowerPAD™) 5.00 × 6.40 mm
    • 16 QFN (PowerPAD) 3.00 × 3.00 mm
  • Protection Features
    • VM Undervoltage Lockout (UVLO)
    • Overcurrent Protection (OCP)
    • Thermal Shutdown (TSD)
    • Fault Indication Pin (nFAULT)

Parametrics

Compare all products in Stepper motor drivers Email Download to Excel
Part number Order Number of full bridges Vs (Min) (V) Vs (Max) (V) Full-scale current (A) Peak output current (A) RDS(ON) (HS + LS) (mOhms) Control mode Control interface Features Package size: mm2:W x L (PKG) Approx. price (US$) Rating
DRV8833C Order now 2     2.7     10.8     0.7     1     1735     PWM     Hardware (GPIO)     Current Regulation     16HTSSOP: 32 mm2: 6.4 x 5 (HTSSOP | 16)
16WQFN: 9 mm2: 3 x 3 (WQFN | 16)    
0.75 | 1ku     Catalog    
DRV8833 Order now 2     2.7     10.8     1.5     2     360     PWM     Hardware (GPIO)     Current Regulation     16HTSSOP: 32 mm2: 6.4 x 5 (HTSSOP | 16)
16QFN: 16 mm2: 4 x 4 (QFN | 16)
16TSSOP: 22 mm2: 4.4 x 5 (TSSOP | 16)    
0.90 | 1ku     Catalog    
DRV8834 Order now 2     2.5     10.8     1.5     2     305     STEP/DIR
PH/EN    
Hardware (GPIO)     Current Regulation     24HTSSOP: 34 mm2: 4.4 x 7.8 (HTSSOP | 24)
24VQFN: 16 mm2: 4 x 4 (VQFN | 24)    
1.15 | 1ku     Catalog    
DRV8847 Order now 2     2.7     18     1     2     1000     PWM
Independent 1/2 Bridge    
Hardware (GPIO)
I2C    
Open-Load Detection
Current Regulation    
16HTSSOP: 32 mm2: 6.4 x 5 (HTSSOP | 16)
16TSSOP: 22 mm2: 4.4 x 5 (TSSOP | 16)
16WQFN: 9 mm2: 3 x 3 (WQFN | 16)    
0.80 | 1ku     Catalog