DRV8835
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
1.5A low voltage stepper or single/dual brushed DC motor driver w/ dual supplies (PWM or PH/EN ctrl)

1.5A low voltage stepper or single/dual brushed DC motor driver w/ dual supplies (PWM or PH/EN ctrl) - DRV8835
Datasheet
 

Design kits & evaluation modules (1)

Name Part# Type
DRV8835 Evaluation Module DRV8835EVM Evaluation Modules & Boards

CAD/CAE symbols

Part# Package | Pins CAD File (.bxl) STEP Model (.stp)
DRV8835 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Please follow the instructions below to view the CAD symbols:

Step 1: Download and install the Ultra Librarian software

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.

Step 3: Open the .bxl file with the Ultra Librarian software.

You can always access the complete CAD/CAE Symbols database at //webench.ti.com/cad/

Both PCB footprints and schematic symbols are available for download in a vendor neutral format, which can then be exported to the leading EDA CAD/CAE design tools using the Ultra Librarian Reader. The reader is available as a free download.

The UL Reader is a subset of the Ultra Librarian toolset that can generate, import, and export components and their attributes in virtually any EDA CAD/CAE format.